Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 924K
2015
39944 Hours
MADISA
Brand
CAT 924K
Category
Wheel Loaders
Serial Number
ENC01322
Unit Number
MUE3409
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 924K
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 924K
Year
2015
Working hours
39,944 h
Print
Add to favorites
‹
›
×
Videos of CAT 924K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
54,600
MADISA
Gomez Palacio
+52 8184002000
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 924K
Maquinas Diesel SA de CV
Category
Wheel Loaders
Serial Number
ENC01322
Unit Number
MUE3409
Catalog Number
10043689
Year
2015
Hours
39,944 h
Country
Mexico
Location
Gomez Palacio, Mexico
Pricing
Price Excluding Tax
54,600
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
Online Owner's Manual
Protection SIN GARANTIA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection
SIN GARANTIA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
3
10
4
bumper
Poor
no cuanta con para golpes
cab or canopy
Fair
Reparacion en pasamanos, vista de marco de puerta quebrado, no funcion el anganche de puerta cuando la abres.
counterweight
Poor
no cuenta con contrapesos
crankcase guard / battery box
Fair
caja de baterias adaptada funcional no fucniona la llave de corte de corriente
decals
Poor
differential supports
Fair
desgaste acorde a horas
eng. enclose hood / stack
Fair
golpe en tubo de escape
fenders
Poor
no cuenta con gusrdabarros
front frame
Fair
presenta reparacion y refuersos
fuel tank
Fair
tubo de llenado no esta fijo
grab irons
Fair
reparados
guards / screens
Fair
con golpes y pistones de cofres no funcionan
paint
Good
pre-cleaner bowl
Good
radiator grill & shroud
Fair
reparada, no engacha en el cierre
rear frame
Good
steps / ladder
Fair
faltantes
safety items
1
4
2
back up alarm functioning
No
brakes functioning
Yes
safety decals in place
No
safety decals legible
No
fire extinguisher
Poor
no cuenta con extintor
glass / mirrors
Fair
vidro frontal estrellado
horn
Fair
no fucnina claxon
parking brake - safety items
Good
rops
Poor
no se observa la placa
seat belt - safety items
Fair
Vencido y no engancha
secondary exit
Fair
falta martillo de seguridad para romper ventanas
gauges, operator station, console
5
6
6
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
notes - gauges, operator station, console
faltan guardas protectoras interiores de cabina, cielo esta caido.
air conditioner
Poor
no fucniona
dash console
Fair
Boton de bloqueo de hidraulico quebrado (funcional),vista delantera derecha faltante y cielo de cabina vencido.
door latches
Good
door latches & hinges
Fair
no engancha la puerta cuando la tienes en la posicion de apertura
doors
Good
floor mats
Fair
tapete plastico roto(fucnional)
gauges
Good
glass/mirrors
Fair
vidrio frontal extrellado
heater
Poor
no funciona
interior lights
Poor
no fucniona
meter
Good
product link
Poor
no cuenta con este sistema
seat belt - gauges, operator station, console
Fair
cinturon vencido y no engancha
seat cushion / arm rest
Poor
no fucniona, apoya brazos quebrado.
switches
Fair
boton quebrado (funcional)
windows
Good
windshield wipers
Poor
no fucninan
engine
7
3
0
blow by
Yes
engine oil level full
Yes
epa decal
No
fluid levels ok?
Yes
fuel leaks
No
knocking
Yes
se ecucho golpeteo al encender el equipo.
oil leaks
Yes
se obserav humedecimeinto por parte lateral izquierda (lineas de lubricacion del turbo), humedecimiento por mangueras de bomba de inyeccion.
water in oil
No
anti-freeze color
rojo diliuido con agua.
arrangement number - engine
371-1441
engine s/n
45002534
notes - engine
El equipo cuenta con filtos no genuinos
air cleaners
Fair
require limpieza
belts / pulleys - engine
Fair
desgaste acorde a horas
engine supports
Fair
desgaste acorde a horas
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
6
2
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Fair
desgaste acorde a horas
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
desgaste acorde a horas
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
3
2
0
alternator
Good
batteries / cables
Good
lighting
Fair
no genuinas (funcionales)
starter
Good
wiring
Fair
se observan cablado externo en arnes de estructura delantera.
transmission
14
0
0
leaks - transmission
No
transmission - noisy
No
notes - transmission
transimision operativa
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
6
3
0
notes - steering
topes de direccion desgastados.
articulate p & b
Fair
desgaste excesivos.
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Fair
desgate acorde a horas
steering valves / pumps
Good
steering wheel tilt / extend
Fair
no funciona
valves
Good
brake
9
0
0
leaks - brake
No
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
0
0
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
7
2
0
leaks - hydraulics
No
bucket cylinder
Good
control linkage
Fair
desgaste acorde a horas
hose lines
Fair
desgaste acorde a horas
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
0
7
0
standard lift
Yes
bucket bottom
Fair
con desgaste y reparaciones
bucket floor
Fair
con reparaciones(funcional)
bucket linkage - bucket 1
Fair
con reparaciones (fucional)
bucket sides
Fair
desgate corde a horas(funcional)
cutting edges
Fair
herramienta de corte sin porcentaje de vida
loader frame
Fair
con desgaste y reparaciones (funcional)
loader pins & bushings
Fair
desagaste acorde ahoras y reparaciones (funciaonales)
final drives
3
3
0
leaks - final drives
No
differentials
Good
front axle
Good
oscillation
Fair
desagte acorde ahoras
rear axle
Good
trunion
Fair
desgate acorde a horas
wheel lugs & rims - final drives
Fair
faltan seguros de orejateas de rines
tires
Average Life Remaining - TIRES
con menmos del 30% de vid remanente
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
EPSILON
10
No
Yes
Yes
Left Rear
EPSILON
15
No
Yes
Yes
Right Front
EPSILON
10
No
Yes
Yes
Right Rear
TRIANGLE
90
No
No
No
general condition
0
3
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Fair
frame
Fair
reparaciones y placa de refuerso en estructura de levante
general
Fair
equipo con faltantes (operativo)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 924K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.