Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 924G Z
2006
5764 Hours
ALTORFER INC.
Brand
CAT 924G Z
Category
Wheel Loaders
Serial Number
RTA00587
Unit Number
US00523
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 924G Z
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 924G Z
Year
2006
Working hours
5,764 h
Print
Add to favorites
‹
›
×
Videos of CAT 924G Z
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
38,500
ALTORFER INC.
Urbana, IL
+1 319 531 0379
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
CAT 924G Z
Altorfer Inc.
Category
Wheel Loaders
Serial Number
RTA00587
Unit Number
US00523
Catalog Number
10049032
Year
2006
Hours
5,764 h
Country
United States
Location
Urbana, United States
Pricing
Price Excluding Tax
38,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
3RD VALVE
3RD VALVE
AUTO SHIFT
AUTO SHIFT
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
BUCKET
BUCKET
EROPS
EROPS
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
ENGINE ENCLOSURES
ENGINE ENCLOSURES
AUTO LUBE
AUTO LUBE
COUNTERWEIGHT
COUNTERWEIGHT
RIDE CONTROL
RIDE CONTROL
STANDARD LIFT
STANDARD LIFT
BEACON
BEACON
Additional information
Salt use, machine is rusted. Inspected 2-22-22 at 5,406. Pictures updated 4-17-23 with 5,764 hours
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5
8
0
rear pull pin
Yes
notes - general appearance
Salt use, rust throughout.
battery box(s)
Good
cab or canopy
Fair
Rusted along lower cab area.
counterweight
Good
decals
Fair
Rear decal peeling.
eng. enclose hood / stack
Fair
Top of hood rusted.
fenders
Fair
LH front fender frame bent.
fuel tank
Good
grab irons
Good
paint
Fair
Rust/corrosion.
pre-cleaner bowl
Fair
Lid rusted out.
radiator grill & shroud
Good
sheet metal
Fair
Rust corrosion.
steps / ladder
Fair
Bends.
safety items
2
0
1
back up alarm functioning
No
brakes functioning
Yes
rear view camera
No
safety decals in place
Yes
horn
Poor
Button missing.
parking brake - safety items
Good
secondary exit
Good
gauges, operator station, console
11
1
0
dash console
Good
door latches & hinges
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
Counting correctly.
seat cushion / arm rest
Fair
Minor hole in lower cushion.
switches
Good
windshield wipers
Good
engine
7
1
0
blow by
Yes
Minor blow-by, not excessive.
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
Yes
anti-freeze color
ELC
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oi leaks
Fair
Minor leaks at oil pan and oil cooler hoses.
operating condition - engine
Good
turbocharger
Good
cooling system
5
0
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
fan drive
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
block heater
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
transmission
8
1
0
leaks - transmission
Yes
transmission - noisy
No
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
seals
Fair
Case is wet, leaking.
temp / pressure gauges
Good
torque converter - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
1
1
articulate p & b
Poor
Some looseness in bottom bearing, 1/4" movement.
hand metering unit
Good
steering cylinder
Good
steering linkage
Fair
Noticeable looseness in steering cylinder pins-bearings, 1/4" movement.
brake
3
0
0
holds in park
Yes
leaks - brake
No
control valve
Good
parking brake - brake
Good
pedal
Good
hydraulics
3
1
2
accumulator charge - ride control
Poor
Not working.
bucket & hoist kickout
Poor
Not working.
control linkage
Good
lift cylinders
Fair
Both minor leaksing.
overall operating condition
Good
tilt cylinder
Good
Dry.
bucket
6
3
0
standard lift
Yes
bucket s/n - bucket
WB MP bucket.
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Fair
Minor looseness.
bucket p & b
Fair
Minor looseness.
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
Minimal looseness.
multi purpose cylinders
Fair
Minor seeping.
final drives
1
3
0
front axle
Fair
Minor leak starting at yoke seal.
oscillation
Good
rear axle
Fair
Minor leaking at yoke seal.
wheel lugs & rims - final drives
Fair
Some rust.
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Firestone
30
Left Rear
Goodyear
50
Right Front
Goodyear
50
Right Rear
Goodyear
50
general condition
0
1
1
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Poor
Salt use machine, very rusty.
frame
Fair
Some spots of surface rust/corrosion.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 924G Z on Mascus USA