Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 924G Z
2006
9343 Hours
ALTORFER INC.
Brand
CAT 924G Z
Category
Wheel Loaders
Serial Number
RTA00588
Unit Number
US00524
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 924G Z
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 924G Z
Year
2006
Working hours
9,343 h
Print
Add to favorites
‹
›
×
Videos of CAT 924G Z
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
35,500
ALTORFER INC.
Urbana, IL
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 924G Z
Altorfer Inc.
Category
Wheel Loaders
Serial Number
RTA00588
Unit Number
US00524
Catalog Number
10049033
Year
2006
Hours
9,343 h
Country
United States
Location
Urbana, United States
Pricing
Price Excluding Tax
35,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
3RD VALVE
3RD VALVE
AUTO SHIFT
AUTO SHIFT
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
BUCKET
BUCKET
EROPS
EROPS
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
ENGINE ENCLOSURES
ENGINE ENCLOSURES
AUTO LUBE
AUTO LUBE
COUNTERWEIGHT
COUNTERWEIGHT
RIDE CONTROL
RIDE CONTROL
STANDARD LIFT
STANDARD LIFT
BEACON
BEACON
Additional information
Salt use, machine is rusted. Inspected 2-22-22 at 8639 hours. Pictures updated 4-17-23 with 9,343 hours. Trailer not included.
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
8
0
rear pull pin
No
battery box(s)
Good
cab or canopy
Fair
No damage, rust along lower part of cab.
counterweight
Good
decals
Fair
Rear peeling.
eng. enclose hood / stack
Fair
Minor cracking on LH side panel, rust on top of hood.
fenders
Fair
RH front bent.
front frame
Good
fuel tank
Good
grab irons
Good
paint
Fair
Rust/corrosion.
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Minor dent, surface rust.
rear frame
Good
sheet metal
Fair
steps / ladder
Fair
RH bent.
safety items
3
0
1
back up alarm functioning
No
brakes functioning
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Poor
Not working.
parking brake - safety items
Good
rops
Good
secondary exit
Good
gauges, operator station, console
13
1
0
dash console
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
Warning lights and alarm working correctly.
floor mats
Good
gauges
Good
All working.
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
Counting correctly.
seat belt - date code
Good
seat cushion / arm rest
Fair
Holes in lower cushion and backrest
windows
Good
windshield wipers
Good
engine
7
0
0
blow by
No
fluid levels ok?
No
fuel leaks
No
knocking
No
oil leaks
Yes
anti-freeze color
ELC, level is low.
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
6
1
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolant leaks
Fair
Evidence of leaks at front cover, coolant level is low.
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
1
0
block heater
Yes
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Fair
LH rear signal light out.
starter
Good
transmission
7
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
drive shaft
Good
operating condition - transmission
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
5
1
0
articulate p & b
Good
No looseness.
hand metering unit
Good
No leaks.
lines / fittings - steering
Good
steering cylinder
Good
No leaks.
steering linkage
Fair
Noticeable looseness in steering cylinder pins/bearings.
steering wheel tilt / extend
Good
brake
3
0
0
holds in park
Yes
leaks - brake
No
control valve
Good
parking brake - brake
Good
pedal
Good
hydraulics
4
2
0
accumulator charge - ride control
Fair
Ride control won’t shut off.
bucket & hoist kickout
Fair
Locks in, won’t kick out.
control linkage
Good
hose lines
Good
lift cylinders
Good
tilt cylinder
Good
bucket
2
6
0
high lift
No
standard lift
Yes
bucket bottom
Fair
Chip out of LH inner corner of clamshell.
bucket linkage - bucket
Fair
Minor looseness.
bucket p & b
Good
bucket sides
Fair
Clam part is bent/flexed to the right an inch, useable.
cutting edges
Fair
End bits cracked, replace entire edge.
loader frame
Good
loader pins & bushings
Fair
Minor looseness.
multi purpose cylinders
Fair
RH minor leak/seep.
final drives
2
2
0
front axle
Fair
Minor leak at yoke seal.
oscillation
Good
rear axle
Good
wheel lugs & rims - final drives
Fair
Minor rust.
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Firestone
15
Left Rear
Firestone
60
Right Front
Firestone
15
Right Rear
Firestone
50
general condition
0
2
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Fair
Salt use machine, very rusted.
frame
Fair
Some surface rust/corrosion.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 924G Z on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.