Quick Search

CAT 920-14

CAT 920-14

Year
2022
Working hours
944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 920-14
Foley Equipment Company
CategoryWheel Loaders
Serial NumberSL400902
Unit Number2CR8284
Catalog Number10021966
Year2022
Hours944 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax167,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMNETS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2022 MODEL
ALARM, BACK-UP
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COLD WEATHER PACKAGE
COUPLER, FUSION, STD LIFT
CTWT STANDARD, 2612 LBS
FAN, REVERSING
FENDERS, STANDARD
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, STD LIFT
INSTRUCTIONS, ANSI
JUMPER HOSE, 3V, TWIST, FUSION
LANE 3 ORDER
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
TOOL BOX
WORKTOOL, WIRING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering