Quick Search

CAT 920

CAT 920

Year
2021
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 920
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberSL400299
Unit NumberSL4299
Catalog Number10091522
Year2021
Hours900 h
CountryUnited States
LocationGillette, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information5 LB FIRE EXTINGUISHER
ALARM, BACK-UP
BUCKET-GP, 2.4 YD3, FUS, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COLD WEATHER PACKAGE
COUPLER, FUSION, STD LIFT
CTWT STANDARD, 2612 LBS
FAN, REVERSING
FENDERS, STANDARD
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, STD LIFT
INSTRUCTIONS, ANSI
JUMPER HOSE, 3V, TWIST, FUSION
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL243
SEAT BELT, RETRACTABLE 2"
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
TOOL BOX
WORKTOOL, WIRING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering