2020 CAT 910M For Sale - 92,900 USD | Cat Used
Quick Search

CAT 910M

CAT 910M

CAT Certified
Year
2020
Working hours
1,889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 910M
Ziegler CAT
CategoryWheel Loaders
Serial NumberH2202093
Unit NumberEQ0139135
Catalog Number10183722
Year2020
Hours1,889 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax92,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

3V QUICK DISCONNECT PUSH FIT
910M WHEEL LOADER
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BEACON, ROTATING, MAGNET (HAL)
BUCKET-GP, 1.7 YD3, IT, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
Customer Value Agreement (CVA) 24 Month 500 Hour Parts only CVA
ENG COOLNT,A/FREEZE(-50C/-58F)
ENGINE S/N W7N81096
ENGINE, C4.4, T4F, HRC
FEATURE PACKAGE, ROAD & LOAD
FENDERS, STANDARD
FUEL, STANDARD
HEATER AND AIR CONDITIONER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V/1L, STD LIFT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, CAB, WORKING LED
LIGHTS, ROADING, RH DIP
LIMITER, AXLE OSCILLATION
LOADER ARR, STD CPLR, STD LIFT
Online Owner's Manual
PACK, MISCELLANEOUS MATERIAL
PACKING FOR FORK /HOOKS/TINES
POWERTRAIN, HI RIMPULL, 12MPH
PRODUCT LINK, CELLULAR, PL240
Protection 12 Month 500 Hour Powertrain and Hydraulic warranty
RADIO, AM/FM, BT/USB/AUX/MIC
RORO W/RIMS W/TIRES.
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
VALVE, DRAIN, ECO
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Full
  • 7/8
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • NoServiced 100 hours ago
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodChanged 100 hrs ago
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 70
  • 0
  • 17.5 R25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin22mm70NoNoNo
Left RearMichelin22mm70NoNoNo
Right FrontMichelin22mm70NoNoNo
Right RearMichelin22mm70NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering