2021 CAT 908M For Sale - 70,000 USD | Cat Used
Quick Search

CAT 908M

CAT 908M

CAT Certified
Year
2021
Working hours
1,624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Crookston, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT 908M
Ziegler CAT
CategoryWheel Loaders
Serial NumberH8805031
Unit NumberEQ0143575
Catalog Number10193978
Year2021
Hours1,624 h
CountryUnited States
LocationCROOKSTON, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

908M WHEEL LOADER S3B CERT
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -50C (-58F)
CAB, DELUXE, SINGLE BRAKE
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CPLR, VERT, STD FLOW
Customer Value Agreement (CVA) 24 Month 500 hour Parts only CVA
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,PARALLEL VALVE
LANE 3 ORDER
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRECLEANER
PRODUCT LINK, CELLULAR PL243
Protection 12 Month 500 Hour Powertrain and Hydraulic Warranty
RADIO, AM/FM, BT/USB/AUX/MIC
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 405/70 R20, DL, SPT9
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 hour Parts only CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodSeptember 2021
  • Good
gauges, operator station, console
2300
  • Na
  • 90 percent
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • NoFresh PM just completed
  • No
  • 416-6088
  • 8mg1324
  • 1595
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 1595
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 40 percent
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDunlop40NoNoNo
Left RearDunlop40NoNoNo
Right FrontDunlop40NoNoNo
Right RearDunlop40NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering