Quick Search

CAT 908

CAT 908

Year
2012
Working hours
3,725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Lyon / Venissieux, 69
+33 149228299
Show phone number
Basic information
BrandCAT 908
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberJRD00214
Unit Number22046756
Catalog Number10072434
Year2012
Hours3,725 h
CountryFrance
LocationLYON / VENISSIEUX, France
Pricing
Price Excluding Tax44,948 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
CE PLATECE PLATE
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
BEACONBEACON
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
190
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
400
  • Yes
  • Good
  • Good
  • Good
  • Good
bucket
  • 1000 L
tires
  • OK 40 %
comments, misc. repairs, general remarks
  • FR-24
general condition
020
  • Yes
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering