Quick Search

CAT 908M CA

CAT 908M CA

Year
2015
Working hours
6,493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 908M CA
Empire Southwest LLC
CategoryWheel Loaders
Serial NumberH8800338
Unit NumberE190847
Catalog Number10097506
Year2015
Hours6,493 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax48,706 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler - QuickCoupler - Quick
ROPS - EnclosedROPS - Enclosed
BucketBucket
CounterweightCounterweight
Auxiliary HydraulicsAuxiliary Hydraulics
HeaterHeater
Additional informationAir Conditioning
BUCKET SIZE: NO TAG
C/E OR TEETH: EDGE
ECM DOWNLOAD: YES
EDGE
ENGINE TIER RATING: TIER FOUR FINAL
Online Owner's Manual
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: ENCLOSED
Tire Size: 400-70R20
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering