Quick Search

CAT 908M

CAT 908M

Year
2016
Working hours
9,136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 908M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberH8800591
Unit NumberW66913
Catalog Number10065781
Year2016
Hours9,136 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax72,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information& SEAT) SLIDING WINDOWS
(TWO ARM RESTS,HEAD REST,
(WIRING,SPEAKERS,AERIAL &
**NOT AVAILABLE FOR RPO**
4675 BW 3/23/23
908M WHEEL LOADER S3B CERT
ADJ. STEERING COLUMN,HEATED
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 1.4 YD3, SSL, BOCE
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLO, PILOT,
ENGINE, 55KW, C3.3B, T4F,
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
GRILLS)LOCKABLE STORAGE BOX
HARNESS, WIRING, WT,
HYDRAULIC OIL, STANDARD
INCLUDES:CLOTH AIR SUSP SEAT
INSTRUCTIONS, ANSI
JOYSTICK,E/H,TANDEM VALVE
LIGHT,SUN VISOR,RADIO READY
LIGHTS, CAB, WORKING (FOUR)
LIGHTS, ROADING RH DRIVE DIP
LUMBAR SUPPORT,HEATED BACK
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
PRECLEANER
REAR WINDOW,COAT HOOK, CABIN
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 3"
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 400/70 R20, MX, XMCL
TRANS 22 MPH DIFF LOCK PILOT
VALVE, DRAIN, ECO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodBlowing 62° air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • GoodTop left forward facing light does not work
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
520
  • FairFront frame rocks with down pressure on bucket. Articulation feels loose.
  • Good
  • Good
  • Good
  • Good
  • FairFeels kind of loose.
  • Good
brake
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
710
  • 1.2 cyd
  • Yes
  • FairHeel plates and rear corners are worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Michelin XMCL 400/70R20 (16.0/70R20)
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front32NoNoNo
Left Rear30NoNoNo
Right Front30NoNoNo
Right Rear30NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering