Quick Search

CAT 906MAG

CAT 906MAG

Year
2019
Working hours
2,087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 906MAG
Foley Equipment Company
CategoryWheel Loaders
Serial NumberH6604081
Unit Number9CR7137
Catalog Number4617748
Year2019
Hours2,087 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax76,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*906M WHEEL LOADER S3B CERT
*FILM, AG HANDLER
2019 MODEL
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
BEACON, ROTATING, MAGNET (HAL)
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,TANDEM VALVE
LANE 2 ORDER
LIGHTS, CAB, WORKING LED
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
PRECLEANER
PRODUCT LINK, CELLULAR, PL240
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD RADIO (12V)
TIRES, 340/80 R18, MX, XMCL
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering