Quick Search

CAT 906M

CAT 906M

CAT Certified
Year
2021
Working hours
551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 906M
Ziegler CAT
CategoryWheel Loaders
Serial NumberH6605074
Unit NumberEQ0125611
Catalog Number10131621
Year2021
Hours551 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax76,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

906M COMPACT WHEEL LOADER T4F
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -50C (-58F)
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLOW
Customer Value Agreement (CVA) 24 Month Parts only CVA
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,PARALLEL VALVE
LANE 2 ORDER
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
PRECLEANER
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
PRODUCT LINK, CELLULAR PL243
RADIO, AM/FM, BT/USB/AUX/MIC
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good09/2022
  • Good
gauges, operator station, console
2300
  • N/A
  • Half full
  • Good condition
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride seat
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 416-6088
  • 8mj0098
  • 533
  • Normal
  • No smoke out exhaust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Machine does not have def
  • Good
  • GoodN/A
  • GoodN/A
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Yes
  • 533 hrs
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • N/A
  • N/A
  • No
  • No
  • GoodN/A
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • 1st & 2nd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDry
hydraulics
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • GoodN/A
bucket
1200
  • No
  • Yes
  • N/A
  • N/A
  • New Bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • NoNo leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 80%
  • N/A
  • N/A
  • N/A
  • N/A
  • 340/80r18
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone25/3280%NoNoNo
Left RearFirestone25/3280%NoNoNo
Right FrontFirestone25/3280%NoNoNo
Right RearFirestone25/3280%NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • YesAll compartments last done 12/08/2023
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering