Quick Search

CAT 906M

CAT 906M

Year
2019
Working hours
1,338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandCAT 906M
Milton CAT
CategoryWheel Loaders
Serial NumberH6603658
Unit NumberEQ271936
Catalog Number10119118
Year2019
Hours1,338 h
CountryUnited States
LocationMilford, United States
Pricing
Price Excluding Tax88,424 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Boom, GPBoom, GP
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Auto ShiftAuto Shift
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1630
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Pink
  • 416-6088
  • 8JS3378
  • Full
  • 1254.8
  • N
  • B
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • 1254.8
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
810
  • 261-1341
  • 814 lbs. 1.2yrd.
  • A4184BK22984
  • A4184BK22984
  • 74”
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 80
  • 340/80 R18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone20/3275NoNoNo
Left RearFirestone25/3280NoNoNo
Right FrontFirestone2/3275NoYesNo
Right RearFirestone25/3280NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering