Quick Search

CAT 906M

CAT 906M

Year
2020
Working hours
3,148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 906M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberH6604672
Unit NumberEQN193786
Catalog Number10094496
Year2020
Hours3,148 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Coupler Type - HydraulicCoupler Type - Hydraulic
CounterweightCounterweight
Differential LockDifferential Lock
Ride ControlRide Control
CouplerCoupler
Auxiliary HydraulicsAuxiliary Hydraulics
Additional information906M WHEEL LOADER DCA1
906M WHEEL LOADER S3B CERT
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -50C (-58F)
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,TANDEM VALVE
LANE 1 ORDER
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRECLEANER
PRODUCT LINK, CELLULAR PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 3"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1240
  • YesFeedlot operation
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft corner of hood is broke
  • FairLeft front fender bracket is bent and fender is broke. Right front fender is gone. Both rear fenders have tears in them
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • FairLeft corner of grill is broke
  • Good
  • Good
  • Good
safety items
700
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • YesInoperable
  • No
  • No
  • Yes
  • YesLeft rear corner of headline is sagging
  • GoodA/C belt is gone. Compressor does spin. Unsure if system would work with a new belt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDome light is inoperable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • NoSealed system
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDusty
  • FairBelt guard is gone
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
420
  • FairAlternator seemed to be making noise but was charging
  • Good
  • FairThree work lights are inoperable
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
510
  • FairFloor has a couple of deep gouges in it
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 340/80R18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone18NoNoNo
Left RearFirestone20NoNoNo
Right FrontFirestone18NoNoNo
Right RearFirestone20NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering