Quick Search

CAT 903D AQ+

CAT 903D AQ+

Year
2022
Working hours
198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 903D AQ+
Michigan CAT
CategoryWheel Loaders
Serial NumberMZY01435
Unit NumberMZY1435
Catalog Number10116455
Year2022
Hours198 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax83,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
BEACONBEACON
HIGH LIFTHIGH LIFT
FORKSFORKS
Additional informationCAB, AC, HQC, BKT, 12-16.5 FORKS/SNOW PUSHER
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • Clean straight,
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • Good
  • GoodStraight
safety items
600
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Good
  • GoodCab glass and mirrors in place (no chips or cracks)
  • GoodWorking
  • GoodWorking
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGauges working
  • Good
  • Good
  • Good
  • Good
  • GoodRetractable s belt dated 2022
  • GoodMechanical style seat suspension
  • Good
  • GoodAll cab glass in place (no chips or cracks)
  • GoodBoth wipers working
engine
800
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red, clean
  • Powered by caterpillar C2.4L
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
500
  • No
  • No
  • No
  • Good
  • GoodBent drive
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • NoEngine has glow plugs for cold weather starting
  • Good
  • Good
  • GoodAll flood signal and warning lights on machine working
  • Good
  • Good
  • Good
transmission
700
  • No
  • NoHas whine when traveling, normal for machine
  • Good
  • Good
  • Good
  • GoodOperated good in for and reverse, 1-speed, hystat, 10mph top speed
  • Good
  • Good
  • Good
steering
600
  • GoodNo movement in center pin area
  • Good
  • Gooddry
  • Good
  • Good
  • Good
brake
600
  • Yes
  • Service and parking brake working good
  • Good
  • Good
  • Good
  • GoodOperated good
  • Good
  • GoodWet inboard
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
900
  • Auxiliary hydraulics plumbed to left side of loader frame
  • GoodKickout working
  • GoodDry
  • Good
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • Good
attachments / work tools
  • YesCaterpillar 48in adjustable pallet forks 46in wide carrier
  • Cater 10ft snow pusher
bucket
1000
  • Yes
  • 1.09yd
  • 86in wide
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLine new has a flip left
  • Good
  • Good
  • GoodHydraulic operated coupler worked good
final drives
500
  • No
  • GoodPinion and wheel seals are dry
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone (Fast Grip)2295NoNoNo
Left RearBridgestone (Fast Grip)2395NoNoNo
Right FrontBridgestone (Fast Grip)2295NoNoNo
Right RearBridgestone (Fast Grip)2295NoNo
comments, misc. repairs, general remarks
  • New machine
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering