Quick Search

CAT CONSIGNMENT.903C2

CAT CONSIGNMENT.903C2

Year
2017
Working hours
1,201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Quebec, QC
+1 613 828 5121
Show phone number
Basic information
BrandCAT CONSIGNMENT.903C2
Battlefield Equipment Rentals - Quebec
CategoryWheel Loaders
Serial NumberCAT0903CPMW800309
Catalog Number10118054
Year2017
Hours1,201 h
CountryCanada
LocationQuebec, Canada
Pricing
Price Excluding Tax47,482 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Differential LockDifferential Lock
Steering Type - WheelSteering Type - Wheel
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Lift - HighLift - High
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Good
  • FairBroken windshield right corner window
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1601
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2 broken side mirrors
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
300
  • No
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • GoodA bit of play on the center pin articulation
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
200
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
810
  • 71 in 0,8v3 Cat bucket
  • In Good shape
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWas frozen Customer says otherwise it’s working
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Only left rear has a small tear Reste is ok All approximately 70% remaining
comments, misc. repairs, general remarks
  • In good working condition Can be sold as is Good cleaning required
  • Red hydraulic light in dash was turning on/off But it was a very cold winter day
  • The is a small unknown knocking sound To be investigated, I could not find where it came from (Seems mostly from right side while operating )
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering