Quick Search

CAT 816F

CAT 816F

Year
2004
Working hours
18,807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 816F
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberBMR00466
Unit Number515019
Catalog Number10087769
Year2004
Hours18,807 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax81,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
18,807/10/24/2318,807/10/24/23
2004 CATERPILLAR 816F COMPACTOR2004 CATERPILLAR 816F COMPACTOR
BLADE,STRAIGHT 12' & WASTE GUARDBLADE,STRAIGHT 12' & WASTE GUARD
CLEANER BAR MISSING, DISC BRAKESCLEANER BAR MISSING, DISC BRAKES
ENGINE,3176C, 240HP,ENGINE,3176C, 240HP,
EXTERIOR MIRRORS, WASHER-WIPERS,EXTERIOR MIRRORS, WASHER-WIPERS,
FLOOR BOARDS/MAT, VERY WORN-OUTFLOOR BOARDS/MAT, VERY WORN-OUT
JOYSTICK BLADE CONTROL & PEDALSJOYSTICK BLADE CONTROL & PEDALS
LIGHTING,HALOGEN, WORK FRT/RR,LIGHTING,HALOGEN, WORK FRT/RR,
REBUILT AXEL @13,400, 11/2017REBUILT AXEL @13,400, 11/2017
REBUILT ENGINE @13,950, 12/2019REBUILT ENGINE @13,950, 12/2019
SEAT,AIR SUSPENSION CLOTH,(TORN)SEAT,AIR SUSPENSION CLOTH,(TORN)
TRANSMISSION, PWR SF F2-R2TRANSMISSION, PWR SF F2-R2
TRAVEL ALARM,(NON-OP),REAR HITCHTRAVEL ALARM,(NON-OP),REAR HITCH
WASTE MANAGEMENT ARRANGEMENTWASTE MANAGEMENT ARRANGEMENT
WHEELS, PLUS TIP,EXT RIM 50"X40"WHEELS, PLUS TIP,EXT RIM 50"X40"
Additional information18,807/10/24/23
2004 CATERPILLAR 816F COMPACTOR
816F BULLDOZER
AM/FM RADIO / CD PLAYER
ANALOG GAUGE CLUSTER W/EMS
AS IS / AS RECEIVED
BLADE,STRAIGHT 12' & WASTE GUARD
CLEANER BAR MISSING, DISC BRAKES
DIFFERENTIAL, NO SPIN, REAR
DIFFERENTIAL, NO-SPIN FRONT
ENCLOSED CAB W/AC,HEAT,DEF,ROPS,
ENGINE,3176C, 240HP,
EXTERIOR MIRRORS, WASHER-WIPERS,
FLOOR BOARDS/MAT, VERY WORN-OUT
GUARD, CAB FRONT WINDOWS
GUARDS, AXLE-FRONT AND REAR
HEATER, ENGINE COOLANT, 120V
JOYSTICK BLADE CONTROL & PEDALS
LIGHTING,HALOGEN, WORK FRT/RR,
MIRROR, INTERNAL (PANORAMIC)
MIRRORS, OUTSIDE MOUNTED
Online Owner's Manual
PRECLEANER, TURBINE/TRASH
REBUILT AXEL @13,400, 11/2017
REBUILT ENGINE @13,950, 12/2019
SEAT,AIR SUSPENSION CLOTH,(TORN)
TRANSMISSION, PWR SF F2-R2
TRANSPORT TIE DOWN POINTS,
TRAVEL ALARM,(NON-OP),REAR HITCH
VOLTAGE CONVERTER
WASTE MANAGEMENT ARRANGEMENT
WHEELS, PLUS TIP,EXT RIM 50"X40"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • Good
  • Good
  • FairNormal for application
  • Good
  • Good
  • Good
  • FairNormal for application
  • Good
  • Good
safety items
240
  • FairNot working
  • Good
  • FairBroken
  • FairNot working
  • Good
  • FairExpired
gauges, operator station, console
711
  • Good
  • Good
  • PoorWorn out
  • Good
  • Good
  • Good
  • FairWorn torn
  • Good
  • Good
engine
200
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
cooling system
610
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorMissing unplugged broken
  • Good
  • Good
transmission
710
  • Yes
  • No
  • Good
  • FairLeak at front
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
hydraulics
200
  • Good
  • Good
blade
130
  • FairNormal wear
  • Good
  • FairPins and bearings have movement
  • FairTrunnions loose
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering