Quick Search

CAT 972XE

CAT 972XE

CAT Certified
Year
2023
Working hours
2,147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Big Lake, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 972XE
Ziegler CAT
CategoryWheel Loaders
Serial NumberMBY00224
Unit NumberEQ0122017
Catalog Number10125068
Year2023
Hours2,147 h
CountryUnited States
LocationBIG LAKE, United States
Pricing
Price Excluding Tax534,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - Korea - Korea-Stage5Emissions Level - Korea - Korea-Stage5
CounterweightCounterweight
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Additional informationCAB ROPS, HEATER, A/C, LIGHTS, STROBE, HEATED & POWER MIRRORS, RADIO CD & USB, PRODUCT LINK ELITE, OBJECT DETECTION SYSTEM, AIR SUSPENSION HEATED & COOLED SEAT, ADVANCED MACHINE SECURITY SYSTEM, CAT AUTO LUBE TO ALL JOINTS, STANDARD LIFT LOADER FRAME, JOYSTICK STEER, STANDARD COUNTERWEIGHT, TRANSMISSION GUARD, CAT ADVANCED PAYLOAD WITH ASSIST, AUTOMATIC RIDE CONTROL, AXLE OIL COOLER, FRONT DIFFERENTIAL LOCK, CVT TRANSMISSION (HYSTAT OVER MECHANICAL), THROTTLE LOCK, 2 VALVE HYDRAULICS WITH SINGL

972 XE 14A WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTOLUBE, STD
AXLE OIL COOLER, ED
AXLES, MAN/OPEN, SGR, AOC,JSTK
BKTA GP AB 132" 7.0 YD3 PO
CAB, PREMIUM STRG JOYSTICK
COOLING CORES, 6FPI
COUNTERWEIGHT, STANDARD
Customer Value Agreement (CVA) 2 year / 24 month CVA
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, WARNING BEACON
LIGHTS, LED PREMIUM
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OBJECT DETECTION
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE643
REGIONAL PACKAGE,AM-N LHD JSTK
Remaining Factory Warranty Powertrain, Hydraulic and Technology 11-30-26 or 4000 hours, Emissions warranty 11-30-27 or 3000 hours
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, BASIC
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TECHNOLOGY, ADVANCED PAYLOAD
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Customer Value Agreement 2 year / 24 month CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering