2023 CAT 950-14 For Sale - 280,000 USD | Cat Used
Quick Search

CAT 950-14

CAT 950-14

CAT Certified
Year
2023
Working hours
6,080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Waldorf, MD
+1 804 823 1272
Show phone number
Basic information
BrandCAT 950-14
Carter Machinery Company
CategoryWheel Loaders
Serial NumberTN200310
Unit Number5043530
Catalog Number10190564
Year2023
Hours6,080 h
CountryUnited States
LocationWaldorf, United States
Pricing
Price Excluding Tax280,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationANTIFREEZE, -34C (-29F)
AXLE OIL COOLER READY, ED
AXLES, MAN/OPEN, JSTK
BKTA GP ST 115" 4.50YD3 PO
CAB, DELUXE, STRG JOYSTICK
CAP GP, RAIN
CLEAN EMISSIONS MODULE TR4FINAL
COOLING CORES, 9FPI
COUNTERWEIGHT, STANDARD
FAN, STANDARD
FENDERS, FRONT W/REAR EXTN
FILTRATION, STANDARD
GUARD, POWERTRAIN
Horsepower 248.0 hp
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, 3/4V READY
JOYSTICK 2V, STEERING JOYSTICK
LIGHTS, HALOGEN
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE642
Protection 12m/1000hr PT+HYD
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
REGIONAL PKG 14A, AM-N, JSTK
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING SYST, STD, JSTK
TC, TD, RETARDER
TECHNOLOGY, PAYLOAD, ASSIST
TIRES, 23.5R25 MX XHA2 *L3
TRANSMISSION AND DRIVE LINE
WHEEL CHOCKS
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairboth front fenders are cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooddoor on right side of machine is slightly bent
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Goodjuly 2023
  • Good
gauges, operator station, console
2300
  • full
  • 1/2 tank
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • NoPM3 completed during inspection
  • No
  • 628-6825
  • J7A32505
  • 6077
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 6077
  • Good
  • Good
  • Good
  • Good
  • Goodhydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Goodelectric
  • Good
  • Good
transmission
1400
  • 551-2258
  • FJ202562
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • all
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwet service brakes. Dry type parking brake
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • No
  • Yes
  • 4242lb 4.5 yd3
  • G9H11121
  • Waste Handler bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 100%
  • 23.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMAXAM MS30232/32"100%NoNoNo
Left RearMAXAM MS30232/32"100%NoNoNo
Right FrontMAXAM MS30232/32"100%NoNoNo
Right RearMAXAM MS30232/32"100%NoNoNo
comments, misc. repairs, general remarks
  • PM3 completed during inspection.
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Goodboth front fenders are cracked, and right side compartment door is slightly bent.
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering