Quick Search

CAT 914

CAT 914

Year
2021
Working hours
1,065 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 914
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJC300453
Unit Number521612
Catalog Number10115043
Year2021
Hours1,065 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax190,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information1052/3/6/24
2021 CATERPILLAR 914M HL LOADER
4-MAXAM MS202 SNOWXTRA 17.5X25
850CCA BATTERY,W/DISCON,150A
ALARM, BACK-UP
ARCTIC WEATHER PACKAGE, 120V
AS IS / AS RECEIVED
BLIND, REAR,PERFORATED
BUCKET-GP, 2.0 YD3, IT, BOCE
CAB, DELUXE, SINGLE BRAKE,ROPS
CAMERA, REAR VIEW
CONSIGNMENT / GARBIN, K
COUPLER, IT, HIGH LIFT
CTWT, HIGH LIFT/AGG 2579 LBS
DIFFERENTIAL,LOCK, GRAB IRONS,
ECO MODE, ENGINE,EIS,DOME LIGHT
ENGINE,C4.4, 97HP, TIER 4IV
ETHER AID, GP BOOM, SMV SIGN,
FAN, DEMAND
FENDERS,STD METAL & POLY
FIRE EXTINGUISHER, EPA LABEL,
FLOOR MAT, MIRRORS,EXT, RH/LH
HEATER AND AIR CONDITIONER
HYDRAULICS, 3V, HIGH LIFT
JUMPER HOSE, 3V, TWIST, IT-ISO
KICKOUT, NONE
LIGHTS, ROADING, RH DIP, LED
LIGHTS, STD, LED , CAB & WORK
LIMITER, AXLE OSCILLATION
Online Owner's Manual
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL243
REAR WINDOW DEFROST, WIPERS
RECOVERY HITCH,(2)-12V PWR PORT
SEAT BELT, RETRACTABLE 3"
SEAT, DELUXE AIR, HEAT, CLOTH
SECURITY SYSTEM, MACHINE
SINGLE LEVER JOYSTICK CONTROL
SNOW PLOW, 10', IT TRIP EDGE
STANDARD RADIO (12V) BLUETOOTH
STEERING, SECONDARY
TIRES,17.5 R25,MX,L2 XTLA @95%
TRANSPORT TIE DOWN ANCHORS
WET DISC BRAKES, HEADLINER,
WORKTOOL, WIRING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • Yes
  • No
  • Good
  • FairRight tail light bracket slightly bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft ladder slightly bent
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2220
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairUSB input cover missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront blade needs replaced
engine
1100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Rev. Plow
bucket
300
  • Bucket is completely buried in snow and inaccessible.
  • No
  • Yes
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 76%
  • 17.5 R 25
  • Yes
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam ms202 snowxtra3179NoNoNo
Left Rear3076NoNoNo
Right Front3076NoNoNo
Right Rear3076NoNoNo
comments, misc. repairs, general remarks
  • Price to include bucket, rev. plow, new original tires and wheels.
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering