Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CASE
Quick Search
Contact dealer
CASE W24C
1984
Hours
MICHIGAN CAT
Brand
CASE W24C
Category
Wheel Loaders
Serial Number
9157562
Unit Number
9157562-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Case W24C
Home
Construction
Loaders
Wheel Loaders
CASE
Case W24C
Year
1984
Print
Add to favorites
‹
›
×
Videos of CASE W24C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
12,503
MICHIGAN CAT
Brownstown Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CASE W24C
Michigan CAT
Category
Wheel Loaders
Serial Number
9157562
Unit Number
9157562-A
Catalog Number
10065378
Year
1984
Country
United States
Location
Brownstown Twp., United States
Pricing
Price Excluding Tax
12,503
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
AS IS, WHERE IS
CASE- CAB, MP BKT, 20.5-25 TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
8
1
cleaning required
Yes
s.o.s. taken
No
bumper
Good
cab or canopy
Fair
Right side door latches are missing bunged shut
counterweight
Fair
Scratched
crankcase guard / battery box
Good
decals
Poor
There is none
differential supports
Good
eng. enclose hood / stack
Fair
Right rear engine enclosure is missing a latch
fenders
Fair
Right front is missing
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Fair
Has been repainted over the military green
plastic
Fair
pre-cleaner bowl
Fair
Bowl is yellowed
radiator grill & shroud
Fair
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
2
2
4
back up alarm functioning
No
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Fair
fire extinguisher
Poor
glass / mirrors
Good
horn
Poor
parking brake - safety items
Poor
rops
Good
seat belt - safety items
Poor
secondary exit
Fair
gauges, operator station, console
5
6
6
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
sound proofing
No
dash console
Fair
Weathered
door latches
Poor
door latches & hinges
Poor
Right latch is busted and left upper latch won’t latch shut
doors
Good
ems panel / warnings
Fair
floor boards
Fair
floor mats
Poor
There is no floor mat
gauges
Poor
No gauges seem to be working
glass/mirrors
Fair
Left mirror is busted
heater
Fair
interior lights
Fair
Inoperable
meter
Poor
Total Hours Unknown Can’t find meter
pans/guards
Good
seat cushion / arm rest
Poor
Cushions are ripped
switches
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
epa decal
No
fluid levels ok?
No
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
Yes
Looks like head gasket is seeping a little bit
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
oil filter condition (cut) - engine
Good
operating condition - engine
Good
cooling system
8
0
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
2
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Fair
A couple lights are inoperable
starter
Good
starter electric
Good
wiring
Fair
transmission
13
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
notes - transmission
High an d low range transmission both working
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
lines / fittings - transmission
Good
oil filter condition (cut) - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
6
1
0
articulate p & b
Fair
P&B have a 1/8” of movement
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
valves
Good
brake
9
2
0
holds in park
No
leaks - brake
No
notes - brake
Service brakes are weak
accumulators
Good
brake drums / rotors
Fair
brake linkage
Good
compressor
Good
control valve
Good
hydraulic pumps
Good
lines
Good
lines / tubes
Good
parking brake - brake
Fair
Doesn’t hold
pedal
Good
pump - brake
Good
axle assemblies
2
1
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Fair
Rims have some rust
hydraulics
6
3
0
leaks - hydraulics
Yes
control linkage
Good
filter condition (cut)
Good
hose lines
Fair
Multiple weathered lines
hoses & tubes - hydraulics
Fair
lift cylinders
Fair
Both cylinders are seeping at head seals and collecting dirt
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
4
6
0
high lift
No
standard lift
Yes
bucket bottom
Fair
Shows some wear
bucket floor
Good
bucket linkage - bucket
Good
bucket linkage - bucket 1
Good
bucket p & b
Fair
P&B have a 1/2” of movement
bucket sides
Fair
Show some wear
cutting edges
Fair
Front weld on edge is worn and the back edge shows some wear
loader frame
Good
loader pins & bushings
Fair
P&B have a 1/4”+ of movement
multi purpose cylinders
Fair
Right cylinder is seeping at head seal and collecting dirt left cylinder is leaking at head seal
final drives
6
1
0
leaks - final drives
No
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Fair
tires
Spare
No
Tire Size - TIRES
20.5-25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Nortech
27
45
No
Yes
Yes
Left Rear
Advance
15
10
No
Yes
No
Right Front
Advance
18
10
No
Yes
Yes
Right Rear
Advance
16
15
No
Yes
No
comments, misc. repairs, general remarks
comment 1
Service and Clean. Wholesale
general condition
2
1
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Case W24C on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.