Quick Search

Case 721F

Case 721F

Year
2013
Working hours
10,446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Commerce City, CO
+1 303 715 8850
Show phone number
Basic information
BrandCASE 721F
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberNCF219367
Unit Number521589
Catalog Number10115836
Year2013
Hours10,446 h
CountryUnited States
LocationCommerce City, United States
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*AC & EMISSION REBULIT BY TITAN
*NEW ENGINE 4766HRS ... BW 3/21/24
2013 CASE 721F WHEEL LOADER
24V/120A SYS, HITCH & PIN,
AM-FM RADIO / RIDE CONTROL
AS IS / AS RECEIVED
BOOM-GP,W/Z-BAR, STANDARD LIFT
BUCKET-GP,ASBURY,3.3CYD,
COUNTERWEIGHT-BUMPER , STD
DIFF LOCK/UNLOC , ALARM, TRAVEL
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,FPT 6.7L, 178HP, TIER 4
EXTERIOR MIRRORS LH/RH,FLOOR MAT
GRAB IRONS, FENDERS-POLY,
HYDRAULICS,STD ... HEADLINER
LCD MONITOR W/EMS & GAUGES,
LIGHTING,INTERIOR-CAB & WORK (6)
SEAT,CLOTH SUSPENSION W/2" BELT
TIRES,FS 20.5R25 @46%FRT/54% RR
TRANSMISSION, AUTO SF F4-R3
TRANSPORT TIE DOWN LOOPS
W/SEGMENTS,ADAPTERS, BOE
WASHER-WIPER INT,*NO COLD START*
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairFaded
  • FairMissing right rear cover, was missing when customer purchased from us.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side lower steps missing
safety items
401
  • YesOil leak at park brake actuator
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorNot working.
  • Not an option
  • Good
  • Good
  • GoodCan’t read the date.
  • Good
gauges, operator station, console
2300
  • No
  • No
  • No
  • GoodAll new a/c system rebuilt by Titan Machinery
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDirty cushions
  • Good
  • Good
  • GoodFront glass has one crack
  • GoodNeeds new blades
engine
900
  • No
  • No
  • No
  • YesReplaced at 4766 hours when owned by Bush Excavating 12/22/2016
  • No
  • No
  • No
  • 5679
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • All new emission system with the exception of the DPF. New pump lines etc. work completed by Titan Machinery
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodLeak on fan drive pump hose
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • YesFronts not working rears work
  • Good
  • Good
  • Good
  • GoodElectric
  • Good
  • GoodTop right can light not working (front)
transmission
1100
  • No
  • No
  • No
  • Good
  • Good
  • GoodNew center drive shaft and U Joints
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
440
  • FairSome up and down movement, not bad.
  • FairLeaks
  • Good
  • Good
  • FairRight side leaks
  • Good
  • FairSteering valve has some leaks
  • Good
brake
600
  • Yes
  • No
  • 2nd gear stall
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet, new rear brakes
axle assemblies
400
  • Good
  • Good
  • Good
  • Good
hydraulics
820
  • Lift circuit drifts, further troubleshooting required.
  • Good
  • GoodBucket return to dig works, lift lick out does not
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFew leaks on valve
  • Good
  • FairLeaking
bucket
900
  • 3.25 cyd
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew bucket pins and bushings
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 46% front 54% rear
  • Tires are weather checked
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Versa Built AP1946NoNoNo
Left Rear2254NoNoNo
Right Front1946NoNoNo
Right Rear2254NoNoNo
comments, misc. repairs, general remarks
  • Overall not a bad machine has a few leaks, starts and runs well. Machine has a drift issue in the lift circuit.
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering