Case 721F

Case 721F

Price
68,000 USD
Year
2013
Working hours
8071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 721F
CategoryWheel Loaders
Serial NumberNCF219367
Unit Number478341
Catalog NumberCU4637787
Manufacturing Year2013
Hours8071 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 68,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationENGINE ENCLOSURES / RIDE CONTROL
AS IS / AS RECEIVED
TRANSMISSION, POWERSHIFT F4-R3
8071/06/12/20
W/SEGMENTS,ADAPTERS, BOE
*NEW ENGINE 4766HRS ... VOLT / 120 AMP SYSTEM
HYDRAULICS, STANDARD ... CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO / *NO COLD START*
COUNTERWEIGHT / EROPS / MIRRORS
BUCKET-GP,ASBURY,3.3CYD,
ENGINE,FPT 6.7L, 178HP, TIER 4
BOOM-GP,DOUBLE ARM / Z-BAR
DIFF LOCK/UNLOC / ALARM, TRAVEL
STANDARD LIFT/MONITOR-GAUGES,STD
LIGHTING,INTERIOR-CAB & WORK (6)
2013 CASE 721F WHEEL LOADER
SEAT, STANDARD VINYL W/ 2" BELT
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationENGINE ENCLOSURES / RIDE CONTROL
AS IS / AS RECEIVED
TRANSMISSION, POWERSHIFT F4-R3
8071/06/12/20
W/SEGMENTS,ADAPTERS, BOE
*NEW ENGINE 4766HRS ... VOLT / 120 AMP SYSTEM
HYDRAULICS, STANDARD ... CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO / *NO COLD START*
COUNTERWEIGHT / EROPS / MIRRORS
BUCKET-GP,ASBURY,3.3CYD,
ENGINE,FPT 6.7L, 178HP, TIER 4
BOOM-GP,DOUBLE ARM / Z-BAR
DIFF LOCK/UNLOC / ALARM, TRAVEL
STANDARD LIFT/MONITOR-GAUGES,STD
LIGHTING,INTERIOR-CAB & WORK (6)
2013 CASE 721F WHEEL LOADER
SEAT, STANDARD VINYL W/ 2" BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCover on right side missing
  • Good
  • Good
  • Good
  • Good
safety items
  • NoNot working
  • Yes
  • Yes
  • Good
  • FairFront glass cracked
  • Good
  • Good
  • Fair
  • FairOriginal belt
  • Good
gauges, operator station, console
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass cracked
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • FairFront right top not working
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • FairLeft steering HYD. Lines leaking oil, customer has new lines ordered
  • Good
  • Good
  • Good
brake
  • Yes
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas some fittings leaking oil
  • Good
  • Good
  • FairFitting leaking oil
bucket
  • 3.25 yds
  • 3.25 yds
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition , has a couple of HYD. Leaks that fittings could be tightened up
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2870NoNoNo
Left RearFirestone2870NoNoNo
Right FrontFirestone3075NoNoNo
Right RearFirestone3280NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources