Quick Search

Case 621G

Case 621G

Year
2020
Working hours
2,193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCASE 621G
Foley Inc.
CategoryWheel Loaders
Serial NumberNKF246935
Unit NumberEQ000015295
Catalog Number10120111
Year2020
Hours2,193 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax114,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlight bends in lower step
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodExtinguisher mounted in cab
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1840
  • Yes
  • Yes
  • FairAmbient temperature too low to test
  • Good
  • Good
  • Good
  • Good
  • FairExhaust fluid low. Service past due.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCrack in left front pillar panel
  • Good
  • Good
  • Good
  • FairMild wear
  • Good
  • Good
  • Good
  • Good
engine
510
  • YesSome blow by
  • No
  • No
  • No
  • No
  • FairSome belt / pulley noise
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GoodOrange/Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
600
  • YesClass 2 leaks
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
300
  • Yes
  • Good
  • Good
  • Good
axle assemblies
100
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
bucket
820
  • Photos
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMild wear
  • Good
  • Good
  • FairFunctional - Class 2 leak
final drives
300
  • Good
  • Good
  • Good
tires
  • Right rear tire pressure low
  • 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy LDSR300 - 25mm78
Left RearGalaxy LDSR300 - 24mm75
Right FrontGalaxy LDSR300 - 25mm78
Right RearGalaxy LDSR300 - 24mm75
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering