Quick Search

Case 621E

Case 621E

Price
$59,700
Year
2009
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Kansas City, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE 621E
CategoryWheel Loaders
Serial NumberN9F206665
Unit NumberVGU0009
Catalog Number4858913
Year2009
Hours5 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax59,700 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AM/FM RADIO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1251
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCRACKED
  • FairBOTTOM BOLTS ARE BROKE THROUGH THE PLASTIC
  • FairHOOD CRACKED
  • Good
  • Good
  • Good
  • Good
  • PoorFADED, SCRATCHED, PAINT FLAKING OFF AND RUST
  • FairWHEEL WELL BOTTOM BOLTS ARE BROKE THROUGH THE PLASTIC
  • FairBENT AND CRACKED
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • NoDIDNT FIND TAG
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
843
  • Yes
  • No
  • No
  • PoorNOT WORKING CORRECTLY
  • FairHOUR METER ONLY SHOWS 5 HOURS
  • Good
  • Good
  • Good
  • FairSOME OIL AROUND BRAKE PEDAL
  • Good
  • Good
  • Good
  • PoorFAN ONLY WORKS ON HIGH, WASNT BLOWING HOT
  • PoorNOT WORKING CORRECTLY
  • FairHOUR METER IS SHOWING 5 HOURS
  • FairFABRIC IS COMING OFF, LEFT ARM REST IS BROKEN
  • Good
  • Good
engine
710
  • No
  • No
  • No
  • No
  • No
  • YesPOSSIBLE LEAKS IN A FEW AREAS
  • No
  • Good
  • Good
  • Good
  • Good
  • FairPOSSIBLY LEAKING
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRUSTY
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
810
  • No
  • Good
  • Good
  • FairSHAFT GOING INTO REAR AXLE IS LEAKING WHERE THEY MEET
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME OIL
  • Good
hydraulics
613
  • Yes
  • PoorNOT WORKING CORRECTLY
  • PoorFEW LEAKS
  • Good
  • FairRUSTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFEW LEAKS AND SQUEAKING/SQUEALING
attachments / work tools
  • Yes
bucket
440
  • 101” GRAPPLE
  • JRB
  • FairWORN SOME
  • Good
  • FairSOME PLAY
  • FairSOME PLAY
  • Good
  • Good
  • Good
  • Fair
final drives
502
  • No
  • Good
  • Good
  • Good
  • PoorFEW LEAKS WHERE SHAFT GOES IN
  • Good
  • Good
  • PoorRUSTY
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2-22-22
tires
  • 5%
  • 20.5x25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY5NoNoNo
Left RearSTA5NoNoNo
Right FrontPOWER KING5NoNoNo
Right RearGALAXY5NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering