Case 570NEP

Case 570NEP

Price
45,459 USD
Year
2016
Working hours
1976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 570NEP
CategoryWheel Loaders
Serial NumberJJGN570NEGC737191
Unit NumberE154290
Catalog NumberCU4549465
Manufacturing Year2016
Hours1976 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 45,459
Tax-
Price Including Tax-
Details
Accessories
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationROPS: OPEN
ENGINE TIER RATING: TIER 4
DRIVE: 4WD
TIRE SIZE REAR: 19.5L-24
HAND METERING UNIT
TIRE SIZE FRONT: 12-16.5 NHS
GANNON: 85IN BOX
Features
Accessories
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationROPS: OPEN
ENGINE TIER RATING: TIER 4
DRIVE: 4WD
TIRE SIZE REAR: 19.5L-24
HAND METERING UNIT
TIRE SIZE FRONT: 12-16.5 NHS
GANNON: 85IN BOX
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Yes
  • FairBoth rubber bumpers have some chunking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo signs of contamination
  • Good
  • Good
  • FairPaint is faded
  • GoodGrill is slightly bent
  • Good
  • Good
safety items
  • Yes
  • YesSome safety decals are peeling
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • NoNo manual
  • No
  • NoNo manual
  • Yes
  • 60%
  • FairRight side console film is peeling for loader control
  • PoorService codes
  • Good
  • Good
  • Good
  • FairNo date tags
  • PoorBoth seat cushions are ripped
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • FairAir filter is dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • GoodBucket only
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • FairAll edges worn 50% or better
  • Good
  • Good
bucket
  • 82”
  • To tag
  • Good
  • Good
  • Good
  • Good
  • FairCutting edge is worn thin in to bolt heads
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 20.59%
  • 19.5L-24. IND. 12-16.5. NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone617NoYesYes
Left RearSolideal823NoYesYes
Right FrontDeestone617NoYesYes
Right RearSolideal823NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources