Case 570NEP

Case 570NEP

Price
56,470 USD
Year
2016
Working hours
1133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 570NEP
CategoryWheel Loaders
Serial NumberJJGN570NCGC737216
Unit NumberE154306
Catalog NumberCU4502610
Manufacturing Year2016
Hours1133 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 56,470
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
SIDE SHIFTSIDE SHIFT
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationTIRE SIZE FRONT: 12-16.5 NHS
ECM DOWNLOAD: NO
ROPS: OPEN
TIRE SIZE REAR: 19.5L-24
DRIVE: 4WD
ENGINE TIER RATING: TIER 4
GANNON: 85IN BOX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone