Quick Search

Case 570MXT

Case 570MXT

Year
2007
Working hours
7,502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCASE 570MXT
Fabick CAT
CategoryWheel Loaders
Serial NumberJJG0381094
Unit Number381094
Catalog Number10104734
Year2007
Hours7,502 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax22,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Drag BoxDrag Box
Drive - 4 WheelDrive - 4 Wheel
ROPS - OpenROPS - Open
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0160
  • No
  • No
  • Overall fair-poor appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • FairRusty
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
100
  • Yes
  • No
  • No
  • Overall fair condition
  • Good
gauges, operator station, console
071
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
engine
620
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Green
  • Overall good condition
  • Normal
  • None
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
160
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • Overall good condition
  • 4 speed shuttle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShuttle with 4 speed transmission
  • Good
steering
430
  • Overall fair condition
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
brake
300
  • No
  • Overall good condition
  • Good
  • Good
  • Good
hydraulics
520
  • No
  • Overall fair-good condition
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • Box scraper
  • Good
bucket
070
  • 1 yard
  • Overall fair condition
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
700
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Front 10% Rear. 50%
  • Overall fair condition
  • 12-16.5 front 17.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering