Case 521F

Case 521F

Price
676,368 USD
Year
2015
Working hours
4602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 521F
CategoryWheel Loaders
Serial Number12191
Unit Number22041773
Catalog NumberCU4489029
Manufacturing Year2015
Hours4602 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$ 676,368
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • tires
bucket
  • GHD 3 500 litres
  • Largeur = 2 600 mm
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR - 11
general condition
  • Yes
  • Yes
  • Good
  • Good
tires
  • 80 %
  • 17.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBarkley90
Left RearAeolus80
Right FrontBarkley90
Right RearAeolus80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone