Case 121E

Case 121E

Price
18,863 USD
Year
2008
Working hours
3009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 121E
CategoryWheel Loaders
Serial NumberN7GP00951
Unit Number22041829
Catalog NumberCU4495064
Manufacturing Year2008
Hours3009 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$ 18,863
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • safety items
  • gauges, operator station, console
  • engine
  • bucket
  • comments, misc. repairs, general remarks
  • tires
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
bucket
  • UN GODET 4X 1 2000 MM 50%
comments, misc. repairs, general remarks
  • fr-23
  • FOURCHES MAIS PAS DE VCM
tires
  • 20% AV 60% AR
  • 365X80 R20 AV DUNLOP ET AR 400X70R20 FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone