Atlas AR550

Atlas AR550

Price
On Request
Year
2019
Working hours
888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas AR550
CategoryWheel Loaders
Serial Number4435286D9
Unit Number4435286D9
Catalog NumberCU4652202
Manufacturing Year2019
Hours888 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Details
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Features
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Constantin Prinz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone