Currently 17878 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,490 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 906M2022
Commerce City, CO
241 h Conditions

See Details
CAT 415F2 IL, 64,1992018
Phoenix, AZ
2,237 h

See Details
CAT 950M, 189,5002020
North Platte, NE
7,067 h Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
New Holland 821F, 68,0002017
Fresno, CA
8,338 h

See Details
CAT 938M, 305,0002021
Rental Fleet Machine, Subject To Availability., AL
323 h Conditionsam fm radioair conditionereropsengine enclosuresride control

See Details
CAT 415F2 IL, 63,8072019
Mesa, AZ
2,719 hproduct linkdrive - 4 wheelrops - openside shiftcontrols, lever

See Details
CAT 988K, 400,0002017
Fayetteville, NC
12,205 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 950GC, 179,5002018
Richmond, VT
7,429 h Conditionsair conditionerengine enclosureslightingultra low sulfur diesel fuelmirrors

See Details
CAT 415F2 IL, 67,1552019
Mesa, AZ
2,351 hproduct linkdrive - 4 wheelrops - openside shiftcontrols, lever

See Details
CAT 938G, 41,9001999
Shelby Twp., MI
11,627 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 930M, 298,9402020
N Syracuse, NY
1,250 h Conditionsbucket

See Details
CAT 914MHL, 69,5002016
Sedalia, MO
8,863 h Conditionslighting systemair conditionerauxiliary hydraulics pressureengine enclosuresrops - enclosed

See Details
Volvo L330C, 44,7501997
Shelby Twp., MI
18,181 h Conditionslightingeropsengine enclosuresepa labelbucket

See Details
CAT 908M CA, 71,0912018
Prescott, AZ
3,096 h

See Details
CAT 415F2 IL, 55,7632018
Mesa, AZ
3,299 h

See Details
CAT 988K, 624,7502014
San Antonio, TX
7,598 hlightingproduct linkair conditionereropsstandard lift

See Details
CAT 938M QC, 317,0002023
Salt Lake City, UT
71 hride control

See Details
CAT 950M, 385,0002023
Casper, WY
586 h

See Details
CAT 906M, 85,0002018
Murrysville, PA
1,932 h Conditionsregulatory statusemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4emissions level - eu - stage3b

See Details
Volvo WHEEL LOADERS AB L70H, 122,5002018
Hope Mills, NC
6,104 h Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardride control

See Details
CAT 908-14, 125,5002023
Monroe, NJ
7 hair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardride control

See Details
CAT 415F2 IL, 60,2422018
Apache Junction, AZ
2,851 h

See Details
CAT 980M AG2016
Grand Junction, CO
15,718 h Specifications Conditions

See Details
CAT 950K, 79,0002012
Salt Lake City, UT
20,909 h

See Details
Show more results

Wheel Loaders