Currently 17599 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,392 Search results for "Current filter"
Displaying: 1345 - 1368 Sort by: 
Volvo L120E, 34,6192007
Valencia

See Details
CAT 938H2008
Buenos Aires
11,795 h

See Details
CAT 938M, 155,2452019
Madrid
6,886 h

See Details
CAT 966MXE, 179,5872018
Madrid
9,948 h

See Details
SEM MACHINERY SEM658D, 93,9002021
Puebla
2,501 h

See Details
CAT 950H20121,431 h

See Details
CAT 966H2012
RIYADH
1,126 h

See Details
CAT 966H
RIYADH
371 h

See Details
John Deere 744K, 70,0002017
Santiago

See Details
CAT 950H, 21,122201418,452 h

See Details
CAT 930K, 178,5002013
San Juan
2,300 h Specifications

See Details
CAT 962L, 100,0002017
Santiago
10,900 h

See Details
CAT 972M, 212,1592018
Adelaide, SA
9,182 h Special Offers Customer Value Agreementair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 938H, 156,4502009
San Juan
10,347 h Specifications

See Details
CAT 924K, 51,748201810,172 h

See Details
CAT 980H2008
RIYADH
2,996 h

See Details
CAT 966L, 75,0002018
Santiago
20,590 h

See Details
CAT 950H, 60,0002011
Santiago
8,453 h

See Details
CAT 966H2012561 h

See Details
966H2012
Riyadh
3,219 h

See Details
CAT 980L, 150,0002018
Antofagasta La Negra

See Details
CAT 962H, 195,0002011
Gtc
6,500 h Specifications

See Details
CAT 966H2012
RIYADH
436 h

See Details
Volvo L220D, 36,2421999
Pamplona

See Details
Show more results

Wheel Loaders