Currently 17641 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,397 Search results for "Current filter"
Displaying: 1321 - 1344 Sort by: 
Wacker WL20E, 41,5522021
Rudshøgda
43 h Conditionslightinglighting systembucketcounterweight

See Details
CAT SEM655D, 41,00020195,904 h Conditions

See Details
CAT 962M HL, 75,8372017
Hamilton
8,189 h

See Details
CAT 966 M, 216,6502021
Mogosoaia
7,800 h Conditionsair conditionerbucketlift - standardauto lubeweight monitoring system

See Details
CAT 938K, 141,2242015
Adelaide, SA
5,819 h Specifications Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkair conditionererops

See Details
CAT 966, 297,1512022
Weißenhorn
2,308 h

See Details
Volvo CONST. EQUIP. NA, INC. L150H2016
Böblingen
11,679 h

See Details
CAT 980M, 331,9442019
Surrey, BC
6,519 h

See Details
CAT 966M, 318,7622021
Peronne, 80
1,918 h Conditionslightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 924K, 130,0002022
Santiago
238 h Conditionsair conditionerbucketlift - standardsteering type - wheelfire extinguisher

See Details
CAT 926M, 111,8372019
Madrid
8,812 h

See Details
CAT 980M, 327,8132019
London, ON
9,404 ham fm radiolightingproduct linkultra low sulfur diesel fuelerops

See Details
CAT 907M2015
Fischamend
4,400 h Conditions

See Details
CAT 938M, 72,6772019
Cannock
6,572 h Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketliftarrangement - waste handling

See Details
CAT 966GC, 190,0002021
Lima
5,418 h Conditionslightingam fm cd radiobucketstandard lift

See Details
CAT 980M2015
Osnabrück
16,000 h

See Details
SEM MACHINERY 656D2021
Culiacán
1,502 hair conditionerlightingrops - enclosedmirrorsradio - am fm radio

See Details
CAT 914M, 75,6392018
Peronne, 80
6,216 hair conditionerauxiliary hydraulicsbucketliftride control

See Details
CAT SEM668D, 160,0002022347 h

See Details
CAT 980M2017
Mittenwalde/ot Schenkendorf
6,505 h

See Details
CAT 930M, 41,0612019
Valencia
10,346 h

See Details
CAT 724K, 47,0002013
Santiago
12,180 h

See Details
CAT 966M, 130,0002015
Cheonan
18,000 h

See Details
CAT 980M, 246,3652018
Barcelona
9,400 h

See Details
Show more results

Wheel Loaders