Currently 17878 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,490 Search results for "Current filter"
Displaying: 1225 - 1248 Sort by: 
CAT 966L, 134,7882020
São Luis - Ma
10,095 h Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 906-142023
Mülheim-kärlich
187 h

See Details
CAT 950M2021
Oberhausen
3,803 h

See Details
CAT 962H, 70,5202013
Санкт-петербург
18,955 h Specifications Conditionsauto shiftdifferential, limited slip

See Details
CAT 938K, 85,0002019
Santiago
7,122 h Specifications Conditionsair conditionerbucketlift - standardsteering type - wheelrig saver

See Details
CAT 938M, 230,9922021
Dartmouth, NS
2,672 h Conditionsauxiliary hydraulicsbucketlift - highride controlauto lube

See Details
John Deere & CO. 624L, 129,6602020
Cambridge, ON
7,051 hbucketlift - standardforkscoupler - quickengine enclosures

See Details
CAT 982M, 170,3122018
Weißenhorn
10,293 h

See Details
CAT 980G, 101,3101997
Candiac, QC
39,451 h Specifications Conditionsam fm radioair conditionercoupler, quickauto lubebucket

See Details
CAT 966L2020
São Luís-ma
9,763 h Conditionslightingproduct link2 speed travelair conditionerelectric coupler

See Details
CAT 980K, 103,3812014
Wellington
12,816 h Specifications Conditionsride controlstandard liftsteer, s.t.i.c.weight monitoring systembeacon

See Details
CAT 980M, 228,6382016
Adelaide, SA
10,652 h Specifications Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkair conditionererops

See Details
CAT 972M, 203,4452020
Lisburn
11,825 h

See Details
CAT 966L, 105,0002016
Santiago
9,530 h Specifications Conditionsair conditionerbucketdifferential locksteering type - wheelrig saver

See Details
CAT 966MXE, 62,8032015
Laatzen
14,395 h

See Details
CAT 966GC, 220,0002021
Lambayeque
1,818 h Conditionsam fm radiolightingproduct linklighting systemair conditioner

See Details
CAT 966H, 92,9582014
Санкт-петербург
15,263 h Specifications Conditions

See Details
CAT 950M, 137,3142016
Poznań
7,921 hair conditionerbucketride controlauto luberadio

See Details
CAT 966H, 70,0002012
Santiago
8,268 h

See Details
CAT 980L, 120,0002018
Antofagasta La Negra

See Details
CAT 988H, 103,0482008
Adelaide, SA
33,657 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
CAT 924K2014
Laatzen
10,985 h

See Details
CAT 910-14A2021
Teningen-nimburg
159 h

See Details
CAT 926M, 77,1732020
Frankenthal
8,174 h

See Details
Show more results

Wheel Loaders