Currently 25245 machines for sale
Current filter
Category
Construction and Mining Equipment
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (2,832)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added

2,832 Search results for "Current filter"
Displaying: 37 - 48 Sort by:   ads/page
Caterpillar 980M, 459,540 USDWheel Loaders
Mesa, AZ, US
Year: 2017, Working hours: 1814 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 926M FC, 177,836 USDWheel Loaders
Phoenix, AZ, US
Year: 2018, Working hours: 678 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 86,388 USDWheel Loaders
Apache Junction, AZ, US
Year: 2018, Working hours: 495 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 938M FC, 175,812 USDWheel Loaders
Tucson, AZ, US
Year: 2017, Working hours: 2172 h
EMPIRE MACHINERY

counterweightcoupler, quickride controlbucket, Cat Certified Used
Caterpillar 950GC FC, 230,184 USDWheel Loaders
Phoenix, AZ, US
Year: 2018, Working hours: 685 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 966M, 390,000 USDWheel Loaders
Knoxville, TN, US
Year: 2017, Working hours: 3162 h
STOWERS MACHINERY CORPORATION
, Cat Certified Used
Caterpillar 926M, 156,768 USDWheel Loaders
Yuma, AZ, US
Year: 2017, Working hours: 775 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 70,380 USDWheel Loaders
Apache Junction, AZ, US
Year: 2016, Working hours: 1963 h
EMPIRE MACHINERY

bucket, mp, Cat Certified Used
Caterpillar 415F2 IL, 87,124 USDWheel Loaders
Phoenix, AZ, US
Year: 2018, Working hours: 349 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 930M FC, 200,744 USDWheel Loaders
Tucson, AZ, US
Year: 2018, Working hours: 698 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 930K, 139,840 USDWheel Loaders
Flagstaff, AZ, US
Year: 2015, Working hours: 1565 h
EMPIRE MACHINERY

counterweightride controlbucket, Cat Certified Used
Caterpillar 938M, 214,452 USDWheel Loaders
Show Low, AZ, US
Year: 2018, Working hours: 941 h
EMPIRE MACHINERY
, Cat Certified Used
 
Compare products