Currently 18215 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,593 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 950H, 122,9812011
Batavia, NY
3,537 hemissions level - epa - epa tier 3ropsair conditionerproduct linkengine enclosures

See Details
CAT 938M2023
Meridian, ID
283 hengineride control

See Details
CAT 938M, 257,5002020
Meridian, ID
311 hengineride control

See Details
CAT 950GC2022
Meridian, ID
235 h

See Details
CAT 938M2023
Meridian, ID
142 hengineride control

See Details
LETOURNEAU, INC. 2682 SS-9, 78,0001987
Longview, WA
33,073 h

See Details
CAT 966, 692,4152024
Casper, WY
13 h

See Details
CAT 980M, 170,0002016
Myrtle Beach, SC
16,716 h Conditionsbucketrops - enclosedsteering type - joystickradio - bluetoothmirrors

See Details
CAT 918 M, 91,0002019
Montgomery, AL
5,212 h Conditions Customer Value Agreementair conditionerbucketsteering type - wheelengine enclosuresmirrors

See Details
LETOURNEAU, INC. 5594 SS, 78,0001984
Longview, WA
27,437 h

See Details
CAT 980M, 365,0002015
Negaunee, MI
5,343 h Conditionsengine

See Details
CAT 926M QC, 157,5002019
Sulphur Springs, TX
2,620 h Conditionsair conditionerproduct linkrops - enclosedultra low sulfur diesel fuelmirrors

See Details
CAT 910M, 118,9982020
Mesa, AZ
228 h

See Details
CAT 926M, 123,0002018
Montgomery, AL
5,412 h Conditions Customer Value Agreementair conditionerbucketsteering type - wheelengine enclosuresmirrors

See Details
CAT 930M, 160,5002017
Montgomery, AL
4,713 h Conditions Customer Value Agreementair conditionerbucketsteering type - wheelengine enclosuresmirrors

See Details
LETOURNEAU, INC. 2592 SS, 78,0001990
Longview, WA
5,197 h

See Details
CAT 914M, 155,5252017
Milford, MA
4,152 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 908H2, 42,5002012
Monroe, NJ
7,649 h Conditionsair conditionerauxiliary hydraulicsbucketdifferential lockauxiliary hydraulics pressure

See Details
CAT 950M, 199,9002022
Marshall, MN
7,711 h Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT 966M, 135,0002015
Superior, WI
15,500 h Conditionsengine

See Details
CAT 990, 31,9302003
Mesa, AZ
50,201 hproduct linkrops - enclosedbucketcounterweightride control

See Details
CAT 950M, 302,3082019
Richmond, VT
3,638 h Conditionsropsair conditionerauxiliary hydraulics pressureepa labelengine enclosures

See Details
CAT 950GC FC, 161,2702017
Eloy, AZ
6,551 hcoupler - quickbucketcounterweightride controlheater

See Details
CAT 926M, 155,5252015
North Syracuse, NY
2,793 h Conditionsemissions level - eu - ivemissions level - japan - step 4 finalair conditionercoupler - quickproduct link

See Details
Show more results

Wheel Loaders