X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28311 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,134)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

3,134 Search results for "Current filter"
1..259260261..262
Displaying: 3109 - 3120 Sort by:   ads/page
Caterpillar 938K, On RequestWheel Loaders
Saint-denis, 93, FR
Year: 2012, Working hours: 8055 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 982M, 287,434 USDWheel Loaders
Barcelona, ES
Year: 2019, Working hours: 7604 h
FINANZAUTO S.A.
Caterpillar 938K, 90,521 USDWheel Loaders
Valencia, ES
Year: 2014, Working hours: 9005 h
FINANZAUTO S.A.
Caterpillar 988H, On RequestWheel Loaders
Tsogt-tsetsii, Omnogovi, MN
Year: 2011, Working hours: 19924 h
WAGNER ASIA EQUIPMENT LLC
, Specifications
Caterpillar 966H, On RequestWheel Loaders, QA
Year: 2014, Working hours: 11400 h
MOHAMED ABDULRAHMAN AL-BAHAR
, Specifications
Caterpillar 950G II, 47,024 USDWheel Loaders
Barcelona, ES
Year: 2003, Working hours: 18609 h
FINANZAUTO S.A.
Caterpillar 966G, 56,429 USDWheel Loaders
Valencia, ES
Year: 2003, Working hours: 26918 h
FINANZAUTO S.A.
Caterpillar 966K, On RequestWheel Loaders
Lyon / Venissieux, 69, FR
Year: 2011, Working hours: 8782 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 930K, On RequestWheel Loaders
Nearly New // Moissy Cramayel, 77, FR
Year: 2014, Working hours: 15377 h
BERGERAT MONNOYEUR S.A.S.

eropslighting systemengine enclosuresbucketstandard lift, Specifications
Caterpillar 908M, 42,909 USDWheel Loaders
Kavelstorf, DE
Year: 2015, Working hours: 3883 h
ZEPPELIN BAUMASCHINEN
Volvo L45, 15,871 USDWheel Loaders
Bilbao, ES
Year: 2003, Working hours: 5000 h
FINANZAUTO S.A.
Caterpillar 966H, On RequestWheel Loaders, AE
Year: 2015, Working hours: 12300 h
MOHAMED ABDULRAHMAN AL-BAHAR
, Specifications
 
Compare products
1..259260261..262
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources