X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,143)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

3,143 Search results for "Current filter"
1..255256257..262
Displaying: 3061 - 3072 Sort by:   ads/page
Caterpillar 966K, On RequestWheel Loaders
Toulouse / Bruguieres, 31, FR
Year: 2012, Working hours: 9813 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 972H, On RequestWheel Loaders
Ulaanbaatar, MN
Year: 2012, Working hours: 5330 h
WAGNER ASIA EQUIPMENT LLC
, Specifications
Caterpillar 950G II, 70,689 USDWheel Loaders
Valencia, ES
Year: 2005, Working hours: 9772 h
FINANZAUTO S.A.
Caterpillar 2021D, 46,707 USDWheel Loaders
Bihar, IN
Year: 2018, Working hours: 1991 h
GCPL - EAST
, Conditions
Caterpillar 2021D, 40,035 USDWheel Loaders
Bihar, IN
Year: 2017, Working hours: 2967 h
GCPL - EAST
, Conditions
Caterpillar 2021D, 42,704 USDWheel Loaders
Assam, IN
Year: 2018, Working hours: 2688 h
GCPL - EAST
, Conditions
Caterpillar 2021D, 53,380 USDWheel Loaders
Assam, IN
Year: 2019, Working hours: 620 h
GCPL - EAST
, Conditions
Caterpillar 2021D, 45,373 USDWheel Loaders
Bihar, IN
Year: 2018, Working hours: 2204 h
GCPL - EAST
, Conditions
Caterpillar 2021D, 37,366 USDWheel Loaders
Rajasthan, IN
Year: 2017, Working hours: 2376 h
GCPL - EAST
, Conditions
Caterpillar 950G II, 81,292 USDWheel Loaders
Valencia, ES
Year: 2004, Working hours: 6897 h
FINANZAUTO S.A.
Caterpillar 924HZ, 47,753 USDWheel Loaders
Bintulu, MY
Year: 2013, Working hours: 15032 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
Caterpillar 966H, 131,320 USDWheel Loaders
Ipoh, MY
Year: 2012, Working hours: 13755 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
 
Compare products
1..255256257..262
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources