X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,143)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

3,143 Search results for "Current filter"
1..253254255..262
Displaying: 3037 - 3048 Sort by:   ads/page
Caterpillar IT24F, On RequestWheel Loaders, IT
Year: 1996, Working hours: 8700 h
CGT - COMPAGNIA GENERALE TRATTORI

3rd valvebucket
Caterpillar 962H, On RequestWheel Loaders, IT
Year: 2011, Working hours: 8810 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkride control3rd valve
Caterpillar 972H, On RequestWheel Loaders, IT
Year: 2011, Working hours: 9984 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkauto lubedifferential, standard
Caterpillar 962H, On RequestWheel Loaders
Carugate, IT
Year: 2008, Working hours: 11383 h
CGT - COMPAGNIA GENERALE TRATTORI

ride controlauto shift
Caterpillar 950H, On RequestWheel Loaders
Paderno, IT
Year: 2008, Working hours: 12002 h
CGT - COMPAGNIA GENERALE TRATTORI

ride controlauto shift
Caterpillar 938G2, On RequestWheel Loaders
San Marco Evangelista, IT
Year: 2007, Working hours: 26700 h
CGT - COMPAGNIA GENERALE TRATTORI

3rd valve
Caterpillar 972K, On RequestWheel Loaders, IT
Year: 2012, Working hours: 4952 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar 938K, On RequestWheel Loaders, IT
Year: 2013, Working hours: 4090 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkride control3rd valve
Caterpillar 950H, On RequestWheel Loaders
Carbonara Di Po, IT
Year: 2007, Working hours: 11850 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar 966K, On RequestWheel Loaders, IT
Year: 2012, Working hours: 7298 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkauto lube
Volvo L220E, On RequestWheel Loaders
Sustinente, IT
Year: 2007, Working hours: 29406 h
CGT - COMPAGNIA GENERALE TRATTORI

auto luberide control
Fiat-Allis NHW270, On RequestWheel Loaders, IT
Year: 2007, Working hours: 7661 h
CGT - COMPAGNIA GENERALE TRATTORI

ride control
 
Compare products
1..253254255..262
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources