X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28362 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,132)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

3,132 Search results for "Current filter"
1..252253254..261
Displaying: 3025 - 3036 Sort by:   ads/page
Caterpillar 930H, On RequestWheel Loaders, IT
Year: 2011, Working hours: 2684 h
CGT - COMPAGNIA GENERALE TRATTORI

ride control3rd valve
Caterpillar 930K, On RequestWheel Loaders, IT
Year: 2014, Working hours: 2999 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkauto lube3rd valve
Caterpillar 966K, On RequestWheel Loaders, IT
Year: 2011, Working hours: 6976 h
CGT - COMPAGNIA GENERALE TRATTORI

product link
Caterpillar 938G2, On RequestWheel Loaders
Carini, IT
Year: 2005, Working hours: 4348 h
CGT - COMPAGNIA GENERALE TRATTORI

differential, standard
CASE 821, On RequestWheel Loaders
Corfinio, IT
Year: 1998, Working hours: 15761 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar IT24F, On RequestWheel Loaders, IT
Year: 1996, Working hours: 8700 h
CGT - COMPAGNIA GENERALE TRATTORI

3rd valvebucket
Caterpillar 962H, On RequestWheel Loaders, IT
Year: 2011, Working hours: 8810 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkride control3rd valve
Caterpillar 972H, On RequestWheel Loaders, IT
Year: 2011, Working hours: 9984 h
CGT - COMPAGNIA GENERALE TRATTORI

product linkauto lubedifferential, standard
Caterpillar 962H, On RequestWheel Loaders
Carugate, IT
Year: 2008, Working hours: 11383 h
CGT - COMPAGNIA GENERALE TRATTORI

ride controlauto shift
Caterpillar 950H, On RequestWheel Loaders
Paderno, IT
Year: 2008, Working hours: 12002 h
CGT - COMPAGNIA GENERALE TRATTORI

ride controlauto shift
Caterpillar 938G2, On RequestWheel Loaders
San Marco Evangelista, IT
Year: 2007, Working hours: 26700 h
CGT - COMPAGNIA GENERALE TRATTORI

3rd valve
Caterpillar 972K, On RequestWheel Loaders, IT
Year: 2012, Working hours: 4952 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products
1..252253254..261
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources