X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27549 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,207)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added

3,207 Search results for "Current filter"
Displaying: 2797 - 2808 Sort by:   ads/page
Caterpillar 950M, On RequestWheel Loaders
Mülheim-kärlich, DE
Year: 2018, Working hours: 5774 h
ZEPPELIN BAUMASCHINEN
Caterpillar 988K, 615,758 USDWheel Loaders
Newcastle, NSW, AU
Year: 2017, Working hours: 2680 h
WESTRAC PTY. LTD. (NSW)

lighting systemsteer, s.t.i.c.engine enclosuresbucketstandard lift, Specifications
Caterpillar 988K, 448,802 USDWheel Loaders
Dartmouth, NS, CA
Year: 2015, Working hours: 10201 h
TOROMONT CAT (MARITIMES)

auto lubeultra low sulfur diesel fuelam fm radioride controlbucket, Specifications
Caterpillar 990H, 179,550 USDWheel Loaders
Puebla, MX
Year: 2008, Working hours: 37249 h
CATERPILLAR CREDITO, S.A. DE C.V.
, Specifications Conditions
Caterpillar 938K, 92,880 USDWheel Loaders
Adelaide, SA, AU
Year: 2012, Working hours: 11740 h
CAVPOWER

eropsauxiliary hydraulicsweight monitoring systemengine enclosuresstandard lift, Specifications Conditions
Ford / New Holland W130B, On RequestWheel Loaders
Mulhouse / Wittelsheim, 68, FR
Year: 2009, Working hours: 7241 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 950H, 48,719 USDWheel Loaders
Illingen, DE
Year: 2006, Working hours: 12997 h
ZEPPELIN BAUMASCHINEN
Caterpillar 990, 220,000 USDWheel Loaders
Karaganda, KZ
Year: 1998, Working hours: 22061 h
M.I.T. MACHINE INTERNATIONAL
, Conditions
Caterpillar 980K, On RequestWheel Loaders
Cardiff, UK
Year: 2014, Working hours: 10133 h
FINNING (U.K.) LTD.
Ford 8870, On RequestWheel Loaders
Puget-sur-argens, 83, FR
Year: 1993, Working hours: 10000 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar 962G II, 49,826 USDWheel Loaders
Nantes / Saint-herblain, 44, FR
Year: 2005, Working hours: 10642 h
BERGERAT MONNOYEUR S.A.S.

counterweightride controlsteer, commandbucketstandard lift, Conditions
Caterpillar 982M, On RequestWheel Loaders
Köln-porz, DE
Year: 2015, Working hours: 9300 h
ZEPPELIN BAUMASCHINEN
 
Compare products