X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27780 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (2,969)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

2,969 Search results for "Current filter"
1..232233234..248
Displaying: 2785 - 2796 Sort by:   ads/page
Caterpillar 930G, 41,171 USDWheel Loaders
Orillia, ON, CA
Year: 2006, Working hours: 9330 h
TOROMONT CAT

erops3rd valvedifferential, standardbucketstandard lift, Specifications
Caterpillar 966H, On RequestWheel Loaders
Dijon / Genlis, 21, FR
Year: 2009, Working hours: 11377 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Caterpillar 926M, On RequestWheel Loaders
Mittenwalde/ot Schenkendorf, DE
Year: 2015, Working hours: 5741 h
ZEPPELIN BAUMASCHINEN
Caterpillar 962H, On RequestWheel Loaders
Copiapo, CL
Year: 2011, Working hours: 12305 h
CATERPILLAR LEASING CHILE S.A.

differential, limited slipride controldifferential, standardsteer, commandbucket, Specifications Conditions
Caterpillar 908M, 37,219 USDWheel Loaders
Osterrönfeld, DE
Year: 2015, Working hours: 3747 h
ZEPPELIN BAUMASCHINEN
SEM658C, 75,000 USDWheel Loaders
Tlalnepantla De Baz, MX
Year: 2012, Working hours: 44 h
MADISA
, Conditions
Caterpillar 950GII, 42,593 USDWheel Loaders
Quebec, QC, CA
Year: 2004, Working hours: 11291 h
TOROMONT CAT
Caterpillar 966M, On RequestWheel Loaders
Garching B. München, DE
Year: 2017, Working hours: 4651 h
ZEPPELIN BAUMASCHINEN
Caterpillar 950H, 84,643 USDWheel Loaders
Sumare, BR
Year: 2012, Working hours: 8036 h
SOTREQ S.A.
, Specifications
Caterpillar 924K DCA2Q, On RequestWheel Loaders
Dublin, UK
Year: 2012, Working hours: 13605 h
FINNING (U.K.) LTD.
SHANDONG ENGINEERING MACHINERY CO. LTD 616B, 17,109 USDWheel Loaders
Curitiba, BR
Year: 2011, Working hours: 4099 h
PESA
Caterpillar 966MXE, 183,180 USDWheel Loaders
Lohfelden, DE
Year: 2016, Working hours: 5043 h
ZEPPELIN BAUMASCHINEN
 
Compare products
1..232233234..248