Currently 17748 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,433 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
CAT 950M QC, 168,0002015
Waco, TX
5,530 hair conditionercoupler, hydraulicbucket3rd valve

See Details
CAT 972MQC, 495,0002021
415 Community College Pky, FL
2,002 h

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,594 hcoupler

See Details
CAT 966M, 313,7302018
Topeka Area, KS
4,300 h

See Details
CAT 920MQC, 205,0002021
Jacksonville, FL
3,103 hengine

See Details
CAT 938M, 159,8002021
Colby, KS
5,985 h Conditionsengineride control

See Details
CAT 918M, 147,9002019
Olathe, KS
423 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT 966M Q, 294,9032020
Grand Rapids, MI
6,310 h Conditions

See Details
CAT 926M, 186,0002021
Urbana, IL
1,883 h Conditionsair conditionerrops - enclosedultra low sulfur diesel fuelmirrorscoupler type - hydraulic

See Details
CAT BK50KF42GP, 7,720
Concordia, KS

See Details
Komatsu WA270-7, 72,9002013
Shelby Twp., MI
13,312 h Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 908, 118,0002023
Turbotville, PA
8 h Conditionsproduct linkrops

See Details
CAT 950M, 135,0002015
Call Foley, KS
10,054 h Conditions

See Details
CAT 950MQC, 310,0002020
10421 Fern Hill Drive, FL
2,087 h

See Details
CAT 930MHL, 242,3002019
Topeka Area, KS
1,356 hride controlengine

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,730 h

See Details
CAT 950G, 55,0001998
Longview, TX
16,446 h Conditionslightinglighting systemair conditionereropsengine enclosures

See Details
CAT 950GCQC, 275,0002020
10421 Fern Hill Drive, FL
4,190 h

See Details
CAT 980M, 509,9902017
Wichita, KS
15,265 h Conditions

See Details
CAT 950H, 80,0002011
Cleburne, TX
10,215 h Conditionsair conditionerepa labelproduct linkrops - enclosedbucket

See Details
CAT 938M QC, 136,5002016
Harwood, TX
4,382 h Conditionslightinglighting systemauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 950GCQC, 235,0002020
10421 Fern Hill Drive, FL
6,466 h

See Details
CAT 938M QC2019
San Antonio, TX
3,640 hair conditionereropscoupler, quickbucketcounterweight

See Details
CAT 950MQC3V, 310,0002021
9901 Ringhaver Drive, FL
3,568 h

See Details
Show more results

Wheel Loaders