Currently 17908 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,508 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
CAT 938M H3RQ, 114,9042019
Brownstown Twp., MI
7,724 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 926M HL QC, 235,6002023
Salt Lake City, UT
1,385 hengineride control

See Details
CAT 938M, 155,0002016
Turbotville, PA
5,427 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 926M FC, 181,7842019
Apache Junction, AZ
4,424 h

See Details
CAT 930M, 290,0002022
Raleigh, NC
29 h Conditions

See Details
Komatsu WA270-7, 72,9002015
Shelby Twp., MI
12,819 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 962M, 220,0002019
Turbotville, PA
6,616 h Conditionscounterweight

See Details
CAT 966M XE, 230,0002015
Turbotville, PA
9,156 h Conditionslightingrops

See Details
CAT 950GC, 195,0002017
Raleigh, NC
5,081 h Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
John Deere 644G, 35,0001993
Enroute, MI
1 h Specifications Conditions

See Details
CAT 972MQC, 495,0002020
500 Cannon Creek Dr., FL
4,291 h

See Details
CAT 926MQC3V, 249,0002019
9901 Ringhaver Drive, FL
1,573 h

See Details
ACS INDUSTRIES CWLFQ GRPLBKT, 9,0002021
Grand Rapids, MI

See Details
CAT 415F2 IL, 57,0152017
Safford, AZ
3,389 hcontrols, joystick

See Details
CAT 966MQC, 450,0002020
Jacksonville, FL
5,674 h

See Details
CAT 938MQC, 285,0002021
St. Augustine, FL
2,524 hengine

See Details
CAT 938MQC, 215,0002019
Jacksonville, FL
5,205 h

See Details
CAT 980, 551,2502022
Irving, TX
3,024 hbucketcounterweightauto lubesteering type - joystickproduct link

See Details
CAT 926M RQ, 194,9042020
Lansing, MI
1,608 h Conditionsair conditionercoupler - quickepa labelproduct linkengine enclosures

See Details
CAT 938M HL, 172,0002021
Windsor, CO
6,291 h Conditionsengineride control

See Details
CAT 988K, 495,0002016
Harrisburg, PA
8,575 heropsride controlstandard liftretarderaxle oil cooler

See Details
CAT 415F2 IL, 89,4742020
Mesa, AZ
1,094 hcontrols, joystickproduct linkdrive - 4 wheelrops - opencontrols, lever

See Details
CAT 938MQC, 389,0002022
10421 Fern Hill Drive, FL
1,140 hforkscoupler

See Details
CAT 938M H3RQ, 109,9042017
Novi, MI
9,792 h Conditions

See Details
Show more results

Wheel Loaders