X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27323 machines for sale
Current filter
Category
Construction
x
Loaders
x
Wheel Loaders
x
search filters
Category
-
Loaders (3,236)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Wheel Loaders

Get an email alert when new equipment matching "Current filter" will be added

3,236 Search results for "Current filter"
Displaying: 181 - 192 Sort by:   ads/page
Caterpillar 415F2IL, 88,504 USDWheel Loaders
Flagstaff, AZ, US
Year: 2019, Working hours: 488 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 83,536 USDWheel Loaders
Mesa, AZ, US
Year: 2018, Working hours: 795 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 70,196 USDWheel Loaders
Kingman, AZ, US
Year: 2016, Working hours: 1980 h
EMPIRE MACHINERY

bucket, mpcontrols, lever, Cat Certified Used
Caterpillar 950M, 192,500 USDWheel Loaders
Shakopee, MN, US
Year: 2015, Working hours: 3540 h
ZIEGLER CAT

eropsengine enclosuresbucketcoupler, hydraulicstandard lift, Cat Certified Used Conditions
Caterpillar 950GC FC, 211,600 USDWheel Loaders
Tucson, AZ, US
Year: 2018, Working hours: 1216 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 926M, 115,000 USDWheel Loaders
Chula Vista, CA, US
Year: 2016, Working hours: 1627 h
HAWTHORNE MACHINERY CO.

ride control, Specifications Cat Certified Used
Caterpillar 415F2IL, 82,616 USDWheel Loaders
Mesa, AZ, US
Year: 2018, Working hours: 915 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 966M AOC, 390,264 USDWheel Loaders
Yuma, AZ, US
Year: 2019, Working hours: 604 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 938M HD, 175,536 USDWheel Loaders
Prescott, AZ, US
Year: 2017, Working hours: 2382 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 82,708 USDWheel Loaders
Apache Junction, AZ, US
Year: 2017, Working hours: 535 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 966M AOC, 371,680 USDWheel Loaders
Yuma, AZ, US
Year: 2019, Working hours: 1006 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2IL, 83,260 USDWheel Loaders
Apache Junction, AZ, US
Year: 2018, Working hours: 840 h
EMPIRE MACHINERY
, Cat Certified Used
 
Compare products