Currently 17732 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,441 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 962M FC, 278,0002019
Colorado Springs, CO
5,294 h

See Details
CAT 938M, 88,0002015
Mokena, IL
9,508 h Conditionsair conditionercoupler - quickride controlrops - enclosedauxiliary hydraulics pressure - high pressure

See Details
CAT 908M, 95,0002019
Ephrata, PA
2,640 h Conditionsrops - enclosedheater

See Details
CAT 966M, 165,0002016
Grand Rapids, MI
10,250 h Conditions Special Offers Customer Value Agreementair conditionercoupler - quickproduct linklightingrops - enclosed

See Details
CAT 980K LC, 135,0002013
Saginaw, MI
19,573 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 930M FC, 125,8232018
Apache Junction, AZ
7,858 h

See Details
CAT 926M QC, 235,7002022
Salt Lake City, UT
482 hengineride control

See Details
CAT 938M, 220,5002017
Williston, ND
3,976 hride controlengine

See Details
CAT 982-14, 595,0002022
Call Foley, KS
2,703 h Conditions

See Details
CAT 962M, 215,4982016
Scarborough, MA
4,780 h Conditions

See Details
CAT 950M QCF, 96,0002016
Salt Lake City, UT
13,807 h

See Details
CAT 938M QC, 275,0002022
Lindon, UT
861 hengineride control

See Details
CAT 926MHLAH, 174,2002019
Wichita, KS
3,953 h Conditionsride control

See Details
CAT 966M, 355,0002019
Fenton, MO
4,318 h Conditionsengine

See Details
Komatsu WA500-3L, 65,0002000
Grand Rapids, MI
15,137 h Conditionsam fm radiolightingeropsauto shiftbucket

See Details
CAT 908, 32,0002005
Monroe, NJ
6,037 h Conditionslightinglighting systemauxiliary hydraulicsair conditionerengine enclosures

See Details
CAT 950M, 230,0002018
Aurora, CO
3,769 h Conditionscounterweight

See Details
CAT 972M, 109,5002016
Indianapolis, IN
11,285 h Conditionsair conditionerlightingrops - enclosedbucketdifferential lock

See Details
CAT 988K, 320,0002012
Salt Lake City, UT
17,833 h

See Details
CAT 988K, 340,9412014
Eloy, AZ
17,627 h

See Details
CAT 928HZ, 74,5002011
Mokena, IL
3,532 h Conditions3rd valveair conditionercoupler, quickeropsride control

See Details
CAT 906M, 88,4312019
Milford, MA
1,338 h Conditionsair conditionercoupler - quickepa labelproduct linkengine enclosures

See Details
CAT 950M QCF, 105,0002015
Salt Lake City, UT
10,708 h

See Details
CAT 980M, 130,0002015
Georgetown, TX
23,707 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerproduct linkengine enclosures

See Details
Show more results

Wheel Loaders