Currently 17966 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,518 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 988K, 300,0002015
Eloy, AZ
20,070 h Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 98014, 535,0002023
Harrisburg, PA
3,895 h Conditionsair conditionerride control

See Details
CAT 924G, 56,5222004
Richmond, VT
3,779 h Conditionstier 2 complianttier 1 compliantair conditionercoupler - quickengine enclosures

See Details
CAT 950M, 215,0002018
Lafayette, IN
4,047 h Conditionsair conditionerlightingrops - enclosedbucketdifferential lock

See Details
CAT 966M, 286,5002020
Montgomery, AL
6,638 h Conditionsair conditionerengine enclosuresmirrorssteering type - joystick

See Details
CAT 972M, 243,5302018
Eloy, AZ
7,376 h

See Details
CAT 930M H3RQ, 149,9022019
Saginaw, MI
5,327 h Conditionsemissions level - epa - epa tier 4fair conditionercoupler - quickengine enclosureslighting

See Details
CAT 938M, 208,6802019
Aurora, CO
4,300 h Conditionsride control

See Details
Ford A-62, 5,0001990
Enroute, MI
4,702 h Conditionsengine enclosureslightingbucketlift - standardsteering type - wheel

See Details
CAT 966M, 375,0002020
Rental Fleet Machine, Subject To Availability, AL
4,104 h Conditionsair conditionerbucketsteering type - joystickcoupler - quickengine enclosures

See Details
John Deere 724J, 74,0002004
Tonawanda, NY
16,693 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 966G, 55,5001999
Novi, MI
17,991 h Conditionsengine enclosureslightingrops - enclosedmirrorsbeacon

See Details
CAT 908M A+, 84,9002019
Shelby Twp., MI
597 h Conditionsemissions levelair conditionercoupler - quickengine enclosureslighting

See Details
CAT 988K, 725,0002020
Blue Lake, CA
9,798 h

See Details
CAT 980, 525,0002022
Pleasant Grove, CA
8,950 h Conditionsauto lubeauto shiftcounterweightride controlweight monitoring system

See Details
CAT 980M, 380,0002019
City Of Industry, CA
6,394 h

See Details
CAT 950GC, 243,0002020
Green Bay, WI
2,175 h Conditionsair conditionercoupler - quickepa labelproduct linkengine enclosures

See Details
CAT 950M, 454,7182023
Casper, WY
601 h

See Details
CAT 962M, 168,1002015
WA
10,847 h

See Details
CAT 972M, 193,0002019
Salem, IL
7,314 h Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalemissions level - epa - epa tier 4fregulatory status - epa / arb / mlit / s. korea

See Details
CAT 950M, 227,5002017
Concordia, KS
3,876 h

See Details
CAT 980G, 82,0002000
Aurora, CO
22,735 h Conditionsair conditioner

See Details
CAT 950GC, 242,0002020
Peoria, IA
1,725 h Conditionsair conditionerbucketcoupler - quickproduct linkrops - enclosed

See Details
CAT 415F2 IL, 66,6092020
Mesa, AZ
2,551 hproduct linkdrive - 4 wheelrops - opencontrols, lever

See Details
Show more results

Wheel Loaders