Currently 17901 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,507 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 415F2 IL, 58,6642018
Mesa, AZ
2,988 h

See Details
CAT 926M, 135,0002020
Lafayette, IN
4,880 h Conditionsair conditionerlightingrops - enclosedmirrorscoupler type - hydraulic

See Details
CAT 926M, 204,7002019
Shakopee, MN
621 h Conditionsengineride control

See Details
John Deere & CO. 624G, 28,5001995
Monroe, NJ
14,415 h Conditionsair conditionerbucketlift - standardsteering type - wheelcounterweight

See Details
CAT 950M, 116,0002015
Monroe, NJ
4,776 h Conditionsair conditionerauxiliary hydraulicsbucketlift - standardride control

See Details
JCB 490, 69,9582022
Henderson Nv, NV
2,000 h

See Details
CAT 908M AR, 99,0002021
Shelby Twp., MI
511 h Conditionsair conditionercoupler - quickengine enclosureslightingrops - enclosed

See Details
CAT 982M, 290,0002017
Ephrata, PA
10,867 h Conditionsrops - enclosedcounterweightride control

See Details
CAT 950M QCF, 89,0002015
Salt Lake City, UT
14,274 h

See Details
CAT 908-14, 112,0002023
Ocala, FL
263 h Conditions Special Offers Customer Value Agreementemissions levelauxiliary hydraulics pressurecoupler - quickproduct linkengine enclosures

See Details
CAT 980H, 150,0002006
Harrisburg, PA
21,251 h Conditionsrops

See Details
CAT 824C, 24,0001992
Novi, MI
18,685 h Conditionslightingrops - enclosedbeaconcounterweight

See Details
CAT 938M, 135,0002018
Perrysburg, OH
7,613 h Conditionsride control

See Details
CAT 926M, 62,4982019
Syracuse, NY
19,232 hair conditionercoupler - quickepa labelengine enclosureslighting

See Details
CAT 930M, 70,9002016
Dodge City, KS
13,571 h Conditionsride control

See Details
CAT 908-14, 109,5002022
Monroe, NJ
5 hauxiliary hydraulics - 3rd valvebucketlift - standardsteering type - wheelradio

See Details
CAT 980M, 498,0002019
Manhattan, KS
2,723 h

See Details
CAT 415F2 IL, 54,8322018
Mesa, AZ
3,370 h

See Details
CASE W24C, 12,5031984
Brownstown Twp., MI
Conditions

See Details
CAT 988K, 300,0002015
Eloy, AZ
20,070 h Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 98014, 535,0002023
Harrisburg, PA
3,895 h Conditionsair conditionerride control

See Details
CAT 924G, 56,5222004
Richmond, VT
3,779 h Conditionstier 2 complianttier 1 compliantair conditionercoupler - quickengine enclosures

See Details
CAT 950M, 215,0002018
Lafayette, IN
4,047 h Conditionsair conditionerlightingrops - enclosedbucketdifferential lock

See Details
CAT 966M, 286,5002020
Montgomery, AL
6,638 h Conditionsair conditionerengine enclosuresmirrorssteering type - joystick

See Details
Show more results

Wheel Loaders