Terex TW110

Terex TW110

Price
39,550 USD
Year
2008
Working hours
5503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TW110
Categorywheel excavator
Serial NumberTW01100431
Unit NumberTEREX00326
Catalog NumberCU4410403
Manufacturing Year2008
Hours5503 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 39,550
Tax (19%)$ 7,515
Price Including Tax$ 47,065
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
ENGINEPOWER: 91 HP
CUTTING WIDTH: 1800 MM
TIRES CONDITION FRONT RIGHT: 60 %
OPERATING WEIGHT: 10.9 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 361 4933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone